1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIO64 point

RELATION PC EXPANSION BOARD

DIO64 point
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,626.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 3.3V signal environment CPZ series CompactPCI I digital input/output interface module with 64 point TTL schmitt trigger input and 64 TTL open collector (with pull up resistor). Input/output common terminal. Data can be output in synchronization with the external circuit with an input handshake circuit. It is possible to acquire latch at all points simultaneously with an external signal. Supports reset signal output and external reset signal input. In addition, it has an interval timer.

 
Part Number
PCI-2798C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 25,626.27

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 174.63 Dimension width(mm) 106.68