1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIO32/32 point CMOS 5V-48V/100mA

RELATION PC EXPANSION BOARD

DIO32/32 point CMOS 5V-48V/100mA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,941.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIO32/32 point CMOS 5V-48V/100mA

[Features]
· 32 point CMOS high voltage resistance input.
· Input voltage: DC+5V to DC48V (maximum DC+50V).
· Input response time: 0.5μs.
· 32 point high current open collector output (sink type).
· Output voltage: DC+5V to DC48V (maximum DC+50V).
· Output response time: 1.0μs.
· Non-isolated high speed input/output.
· Input/output handshake function installed.
· External interrupt input possible.
· External reset input, with output function.
· With interval timer.

 
Part Number
PCI-2760C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 13,941.11

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 119.91 Dimension width(mm) 106.68

Please check the type/dimensions/specifications of the part PCI-2760C in the DIO32/32 point CMOS 5V-48V/100mA series.