1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIO16/16 point insulation

DIO16/16 point insulation
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,226.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIO16/16 point insulated input type

[Features]
· 3.3V signal environment CPZ series CompactPCI digital input / output interface module with 16 point photo coupler input (supporting sink type output) and 16 point high current open collector output (sink type). Input and output part is insulated by a photo coupler in this module. Since it has a timer counter, it can be used as an interval timer.
In addition, this product has an input/output control circuit. With this control signal, data can be input/output in synchronization with an external circuit. The input part can also be used as latch input or normal input (through input) by software setting. It also supports reset signal output and external reset signal input from the connector.

 
Part Number
LPC-285122
PCI-2725
PCI-2727
PCI-2727A
PCI-2727AL
PCI-2727M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPCI bracket Dimension width
(mm)

฿ 9,226.89

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10Low Profile64.4

฿ 12,605.67

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10Standard106.68

฿ 12,605.67

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10Standard106.68

฿ 10,519.03

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10Standard106.68

฿ 10,493.21

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10Standard106.68

฿ 12,565.51

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10Standard106.68

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI Dimension length(mm) 119.91