1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD16 bit D8/S16CH FIFO (32K sample) equipped

RELATION PC EXPANSION BOARD

AD16 bit D8/S16CH FIFO (32K sample) equipped
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51,500.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AD16 bit D8/S16CH FIFO (32K sample) installed type

[Features]
· A 16 bit AD conversion product with high performance, high speed, FIFO compliant with a PCI bus. Conversion time is fast 10 μs at fixed channel and 10 μs at channel switching in automatic channel switching mode. Single end 16 channels, differential 8 channel input. Trigger function is also enhanced, and in addition to pre-trigger, post trigger, it also supports trigger function by analog input.

 
Part Number
PCI-3155
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 51,500.56

RELATION PC EXPANSION BOARD 1 Piece(s) 54 Day(s) 10

Loading...

  1. 1

Basic Information

Type Analog input and output Bus PCI PCI bracket Standard
Dimension length(mm) 174.63 Dimension width(mm) 106.68 Speed type Medium-low speed
Number of input channels S16/D8 Single-ended input(Channel) 16 Differential input(Channel) 8
Input resolution(Bit) 16 Input access method FIFO Bipolar input range ±1V, ±2.5V, ±5V, ±10V
Input impedance 10 MΩ (TYP) Conversion time(µs) 10 Conversion time (when switching channels)(µs) 10