1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD16 bit D8/S16CH

AD16 bit D8/S16CH
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 30,312.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AD16 bit D8/S16CH type

[Features]
· CompactPCI analog input interface module with 16-bit 16-channel input.
Achieves high-resolution.
Sampling with external trigger, programmable timer can be performed.
Multiple interface modules can be sampled with the same timing with the clock synchronized.

 
Part Number
PCI-3135SALE
PCI-3165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsulation method Input impedance Conversion time
(µs)
Conversion time (when switching channels)
(µs)

฿ 30,312.50

฿ 18,190.53

RELATION PC EXPANSION BOARD 1 Piece(s) Same day 10-10 MΩ (±5%)10100

฿ 35,600.39

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10Bus Insulation10 MΩ (TYP)20110

Loading...

  1. 1

Basic Information

Type Analog input and output Bus PCI PCI bracket Standard
Dimension length(mm) 174.63 Dimension width(mm) 106.68 Speed type Medium-low speed
Number of input channels S16/D8 Single-ended input(Channel) 16 Differential input(Channel) 8
Input resolution(Bit) 16 Input access method I/O Bipolar input range ±1V, ±2.5V, ±5V, ±10V