(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
50MSPS DI32 mounted TTL (memory installed)
[Features]
· A memory mounted type 32-point logic analyzer product conforming to a PCI bus. This product can sample 32 TTL level digital signals at frequencies up to 50MSPS (when using the internal clock). Three kinds of sampling trigger, software trigger, external trigger, pattern matching trigger are provided, and pretrigger, post trigger, etc. can be achieved. Since it has a timer counter, it can be used as an interval timer.
Type | Digital Input/Output | Bus | PCI | PCI bracket | Standard |
---|---|---|---|---|---|
Dimension length(mm) | 119.91 | Dimension width(mm) | 106.68 |
Please check the type/dimensions/specifications of the part PCI-2910C in the 50MSPS DI32 point TTL (with memory) series.
How can we improve?
How can we improve?