1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4 axial pulse motion controller

RELATION PC EXPANSION BOARD

4 axial pulse motion controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,860.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

4 axis pulse motion controller type

[Features]
· 3.3V signal environment 3U size CompactPCI CPZ series 4 axis motion controller product.
Up to 4 motors can be controlled with a pulse train input type position control type motor driver. The four controlled axes can be operated independently of each other. Linear interpolation operation can be performed with any 2-4 axes by the parameter setting.
Up to 8 (32 axes) synchronous operation (clock synchronization, simultaneous start, simultaneous stop) can be done with out unit. Supports linear interpolation operation on multiple axes (maximum 32 axes). It also supports circular arc interpolation on any two axes. 1 PCL6045B (equivalent) is used as a controller LSI. Because the controller LSI supports S-shaped motion, it can make a smooth speed change at acceleration (deceleration).

 
Part Number
PCI-7404V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31,860.36

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Motion controller Bus PCI PCI bracket Standard
Dimension length(mm) 174.63 Dimension width(mm) 106.68