1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3m plate memo link

RELATION PC EXPANSION BOARD

3m plate memo link
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,915.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3M version memo link

[Features]
· 3m version of CompactPCI memory sharing interface module. This module is the master of the memo link.
Possible to construct a system with a total extension of 3 m. Data can be easily transmitted and received via the memory (DPRAM) on the slave. It is possible to combine various bus products, and data transfer between different buses can be performed easily. Up to 8 slaves (7 additional slaves and 1 slave) can be connected to one master.

 
Part Number
PCI-4914
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 13,915.29

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other communication Bus PCI PCI bracket Standard
Dimension length(mm) 119.91 Dimension width(mm) 106.68

Please check the type/dimensions/specifications of the part PCI-4914 in the 3m plate memo link series.