1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1 MSPS AD16 Bit D8/S16CH

RELATION PC EXPANSION BOARD

1 MSPS AD16 Bit D8/S16CH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,608.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1MSPS AD16 bit D8/S16CH type

[Features]
· 3.3V signal environment 3U size CompactPCI CPZ series, high speed 16 bit AD conversion product. The AD conversion time is 1μs and high speed conversion is possible. It supports bus mastering burst transfer and scatter gathering method, enabling fast and large capacity DMA transfer. Single end 16 channels, differential 8 channel input. Supports external trigger, trigger by analog input, pretrigger, post trigger, counter value match trigger function. It also supports 1 channel counter functionality. There are 8 common digital input / output for external control. (The digital input/output and the counter are shared.) 96-pin half pitch connector is used as a connector.* This product switches multiple input channels with a multiplexer and performs AD conversion, so it can not sample multiple channels at the same time.* Also, you can not set the input range for each channel.

 
Part Number
LPC-321216
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 30,608.38

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Analog input and output Bus PCI PCI bracket Low Profile
Dimension length(mm) 165 Dimension width(mm) 64.4 Insulation method Bus Insulation
Speed type High Speed Number of input channels S16/D8 Single-ended input(Channel) 16
Differential input(Channel) 8 Input resolution(Bit) 16 Input access method Bus master
Bipolar input range ±10 V Input impedance 10 MΩ (TYP) Conversion time(µs) 1
Conversion time (when switching channels)(µs) 5