1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1 MSPS AD 12 bit D8/S16 CH

1 MSPS AD 12 bit D8/S16 CH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41,067.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1MSPS AD12 bitD8/S16CH type

[Features]
· CompactPCI analog input/output interface module with 12 bit 16 channel input and 12 bit 1 channel output.
This module supports DMA transfer by the bus master method. It implements high-speed continuous sampling without imposing load on the CPU and provides high performance in a multitask environment. Sampling with external trigger, analog trigger can be performed. Sampling by external clock is possible. Multiple interface modules can be sampled with the same timing.

 
Part Number
PCI-3153
PCI-3174
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInput access method Conversion time (when switching channels)
(µs)
Number of output channels
(Channel)
Output resolution
(Bit)
Output access method Unipolar output range Bipolar output range Output impedance

฿ 51,917.89

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10FIFO2------

฿ 41,067.38

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10Bus master1112I/O0–10 V±5 V, ±10 V2 Ω (TYP)

Loading...

  1. 1

Basic Information

Type Analog input and output Bus PCI PCI bracket Standard
Dimension length(mm) 174.63 Dimension width(mm) 106.68 Speed type High Speed
Number of input channels S16/D8 Single-ended input(Channel) 16 Differential input(Channel) 8
Input resolution(Bit) 12 Unipolar input range 0–1 V, 0–2.5 V, 0–10 V Bipolar input range ±1V, ±2.5V, ±5V, ±10V
Input impedance 10 MΩ (±5%) Conversion time(µs) 1