10 MSPS S2CH simultaneous conversion AD 12 bit/DA 12 bit 1 CH

Brand :
INTERFACE

Caution

    Product Description

    10MSPS S2CH simultaneous conversion AD12 bit /DA12 bit 1CH type

    [Features]
    · A high-speed 12 bit AD conversion/12 bit DA conversion product conforming to the CompactPCI bus.
    It can sample up to 10MHz and it is a 2 channel input. 20MHz sampling can be realized by using two AD converters and sampling each with a clock whose phase is shifted by 180 degrees. It supports bus mastering burst transfer and scatter gathering method, enabling fast and large capacity DMA transfer. Supports external trigger, analog trigger, pre-trigger, post trigger function for trigger function. Further, it supports 1 channel DA output function. A BNC connector is used as an external connection connector, and connection with a measuring instrument can be performed easily.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PCI-3525 | 10 MSPS S2CH simultaneous conversion AD 12 bit/DA 12 bit 1 CH | INTERFACE | MISUMI Thailand