1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RJ45 Modular Plug, Plug Cover【100 Pieces Per Package】

CABLE ACCESSARY ACCESSARY

RJ45 Modular Plug, Plug Cover
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,409.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

Highly versatile plug cover and dust cover with unique mechanism.
[Features]
· Can be used for modular plugs with shapes difficult to apply conventional plug covers, due to improvement in the shape of plug latch cover.
· Can also be used for the latest HUB and patch panels with narrow inter-jack space due to right and left thin walls of the cover.
· Adopts environmentally friendly elastomer as material instead of PVC.
[Applications]
· Effective on network wiring.

 
Part Number
COVER1-YGN SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,409.53

฿ 762.84

CABLE ACCESSARY ACCESSARY 1 Pack(s)

100 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Color Yellow-Green Note Material: elastomer, connector: RJ45 modular plug

Please check the type/dimensions/specifications of the part COVER1-YGN in the RJ45 Modular Plug, Plug Cover series.