RSHN Series

Caution
- The product images are representative images only. Specifications may differ for each part number, including shape and color.
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon.
Product Description
High-attenuation single-phase noise filter with an emphasis on diverse variations and functionality.
[Features]
・ Wiring workability is improved by SEMS screws and openable cover.
·A wide range lineup from 3 to 300 A.
・ As an option, low leakage current characteristic type and DIN rail mounting compatible type are available.
[Applications]
·Ideal for data communication, medical equipment, measuring instrument, factory automation equipment, semiconductors, railway-related equipment, LED-related equipment, and energy-related equipment.
Features of RSHN series

External appearance

Circuit diagram
Electrical characteristics
| Product name | Rated Voltage (AC/DC) | Rated Current (AC/DC) | Withstand Voltage | Insulation resistance | Leakage current | Operating Temperature Range | Derating starting temperature | Direct current resistance (mΩ) | Attenuation frequency range (MHz) | Weight (kg) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Common mode | Differential mode | |||||||||||
| 25 dB guaranteed | 10 dB guaranteed | 25 dB guaranteed | ||||||||||
| RSHN-2003 | 250 V | 3 A | AC. 2500 V 60 s [between line and earth] | 100MΩ min. [500 V DC / 1 min] | 1.0 mA max. [250 V / 60 Hz] | -25 to +85°C | 55°C | 350 max. | 0.1 to 10 | — | 0.2 to 30 | 0.19 |
| RSHN-2006 | 6 A | 140 max. | 0.1 to 10 | — | 0.2 to 30 | 0.24 | ||||||
| RSHN-2010 | 10 A | 60 max. | 0.1 to 30 | — | 0.3 to 30 | 0.24 | ||||||
| RSHN-2016 | 16 A | 35 max. | 0.2 to 30 | — | 0.3 to 30 | 0.35 | ||||||
| RSHN-2020 | 20 A | 22 max. | 0.2 to 30 | — | 0.4 to 30 | 0.35 | ||||||
| RSHN-2030 | 30 A | 12 max. | 0.3 to 30 | — | 0.6 to 30 | 0.35 | ||||||
| RSHN-2040 | 40 A | 10 max. | 0.2 to 30 | — | 0.1 to 30 | 1.50 | ||||||
| RSHN-2050 | 50 A | 8 max. | 0.3 to 30 | — | 0.2 to 30 | 1.40 | ||||||
| RSHN-2060 | 60 A | 6 max. | 0.3 to 30 | — | 0.3 to 30 | 1.40 | ||||||
Product specifications

Derating curve

Drawing of RSHN - 2003, 2006, 2010, 2016, 2020, and 2030

Drawing of RSHN - 2040, 2050, and 2060
| Product name | A | B | C | D | E | F | ⌀G | Recommended tightening torque |
|---|---|---|---|---|---|---|---|---|
| RSHN-2003 | 98 | 52 | 35 | 86 | 43 | M4 | 4.5 | 1.27 N⋅m |
| RSHN-2006 | ||||||||
| RSHN-2010 | ||||||||
| RSHN-2016 | 127 | 52 | 35 | 115 | 43 | M4 | ||
| RSHN-2020 | ||||||||
| RSHN-2030 | ||||||||
| RSHN-2040 | 272 | 100 | 60 | 254 | 82 | M5 | 5.5 | 2.5 N⋅m |
| RSHN-2050 | ||||||||
| RSHN-2060 |