Compact General-Purpose Type RSEL Series

Caution
- The product images are representative images only. Specifications may differ for each part number, including shape and color.
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon.
Product Description
A general-purpose single-phase noise filter with a wide variety of variations and an emphasis on functionality.
[Features]
- Wire type and FASTON terminal type are available in the same shape
● Low leakage current characteristics are available as an option
● Compact general-purpose type
[Applications]
● Convenient for data communications, medical equipment, measuring equipment, FA equipment, semiconductors, LED-related, and energy-related
Features
●A compact general purpose type.●Lineup low leakage current characteristics as an option.
Usage
●For measure against noise.Specification
●Rated Voltage AC/DC(V):250●Mounting Type:Wire Type(AWG20)
●SPQ(piece):1
●Voltage Resistance: AC.2500V 60s (between line grounding)
●Insulation Resistance: 100MΩ min(DC500V/1min)
●Leakage Current: 1.0mA max(250V/60Hz)
●Working Temperature Range: -25 to + 85°C
●Derating Starting Temperature: 55°C