RSAN Series

Caution
- The product images are representative images only. Specifications may differ for each part number, including shape and color.
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon.
Product Description
Multipurpose single-phase noise filter that is compatible with high-voltage pulses.
[Features]
·The amorphous core is used for the common mode coil magnetic core of the RSEN series, which is effective in preventing malfunctions of equipment.
・ Wiring workability is improved by SEMS screws and openable cover.
·A lineup of low-leakage current type and DIN rail mounting compatible type are available as an option.
[Applications]
·Ideal for data communication, medical equipment, measuring instrument, factory automation equipment, semiconductors, railway-related equipment, LED-related equipment, and energy-related equipment.
Features of RSAN series

External appearance

Circuit diagram
Electrical characteristics
| Product name | Rated Voltage (AC/DC) | Rated Current (AC/DC) | Withstand Voltage | Insulation resistance | Leakage current | Operating Temperature Range | Derating starting temperature | Direct current resistance (mΩ) | Attenuation frequency range (MHz) | Weight (g) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Common mode | Differential mode | ||||||||||
| 25 dB guaranteed | 25 dB guaranteed | ||||||||||
| RSAN-2003 | 250 V | 3 A | AC. 2500 V 60 s [between line and earth] | 100MΩ min. [DC. 500 V/ 1 min] | 1.0 mA max. [250 V / 60 Hz] | -25 to +85°C | 55°C | 250 max. | 0.1 to 10 | 0.1 to 30 | 170 |
| RSAN-2006 | 6 A | 110 max. | 0.1 to 10 | 0.1 to 30 | 230 | ||||||
| RSAN-2010 | 10 A | 40 max. | 0.3 to 10 | 0.2 to 30 | 230 | ||||||
| RSAN-2016 | 16 A | 20 max. | 0.8 to 10 | 0.3 to 30 | 230 | ||||||
| RSAN-2020 | 20 A | 10 max. | 1 to 10 | 0.3 to 30 | 230 | ||||||
| RSAN-2030 | 30 A | 6 max. | 2 to 10 | 0.4 to 30 | 230 | ||||||
| RSAN-2040 | 40 A | 6 max. | 0.8 to 10 | 0.1 to 30 | 870 | ||||||
| RSAN-2050 | 50 A | 4 max. | 1 to 10 | 0.1 to 30 | 870 | ||||||
| RSAN-2060 | 60 A | 3 max. | 2 to 10 | 0.2 to 30 | 870 | ||||||
Product specifications

Derating curve

External appearance of RSAN - 2003, 2006, 2010, 2016, 2020, and 2030

External appearance of RSAN - 2040, 2050, and 2060