(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CAN 64 message FIFO equipped type
[Features]
· 3.3 V signal environment, 3U size CompactPCI CPZ series. Low speed two-channel inter-channel isolated CAN interface product. SJA1000 is used for the CAN controller. Low-speed CAN channel uses TJA1054A for CAN transceiver, and it can communicate supporting Fault-tolerant CAN. The maximum communication speed is 125kbps. Each channel has a CAN controller, and it is possible to set different communication speeds. With the DIP switch, you can select the terminating resistor to be connected.
Equipped with a large capacity FIFO for transmission and reception. Allows for easy and high-speed message transmission and reception without leakage. Equipped with CANbus test functionality for easy checking and analysis of CAN bus operation.
Type | Serial communication | Bus | PCI | PCI bracket | Standard |
---|---|---|---|---|---|
Dimension length(mm) | 119.91 | Dimension width(mm) | 60 | Communication standard | High-speed CAN: CAN 2.0B (Active), ISO11898-2 compliant |
Baud Rate | High Speed CAN: 60 kbps to 1 Mbps | CAN distinction | High speed CAN | High speed CAN number(Channel) | 2 |
CAN transceiver | High speed CAN: SN65HVD251 (equivalent), ISO11898-2 compliant | Receiving buffer | 64-message FIFO (10μs-increment reception timing added) | Transmission buffer | 64-message FIFO |
CAN types (standard, high performance version, multiple channel version) | Advanced Function Version | Maximum number of connection units | High-speed CAN: 30 units (MAX) | Interrupt Function | Sent-received message/error status/CAN controller |
Insulation type | Non-Insulated | Resistance | Included. This product has a switch which can be set to on/off | Controller used | SJA1000 (equivalent product) |
Error buffer | 64 cases (bus error, arbitration lost, etc.) | Maximum Transfer Distance(m) | 40 | CAN controller system clock | 24MHz |
How can we improve?
How can we improve?