1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Reflective Terminator (SMA Type) HRM Series (HRM-601A(52))

CONNECTOR

Non-Reflective Terminator (SMA Type) HRM Series (HRM-601A(52))
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a high-performance non-reflection terminator using a unique high-frequency matching technology. The opening is an SMA connector.
[Features]
· High performance: An ultra-wideband, ultra-high-matching and non-reflection terminator using a unique high-frequency matching technology.
· With SMA connector: Uses a robust SMA connector (HRM series) with stainless steel exterior.

 
Part Number
HRM-601A(52)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Frequency Range
(GHz)
Specifications Features Power
(W)

฿ 3,012.05

CONNECTOR 1 Piece(s) 3 Day(s) -Male0 to 26.5Coupling: PassivatedNo HRM-601S cap type0.25

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials G/H/I G/H/I HRM
Number Of Pins 1 Connection direction Straight Protection function (environmentally resistant) NA
Impedance(Ω) 50 Plating of part touching terminal Gold Product Category Non-reflective terminator
Operating Temperature Range(°C) -10 to +65

Please check the type/dimensions/specifications of the part HRM-601A(52) in the Non-Reflective Terminator (SMA Type) HRM Series series.

Products with similar specification

Part Number
HRM-601(50)
HRM-601A(50)
HRM-601S(50)
HRM-602S(50)
HRM-603S(50)
HRM-TMP-05(50)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSContact sex Frequency Range
(GHz)
Specifications Features Power
(W)

฿ 2,072.35

1 Piece(s) Same day -Male0 to 18Coupling: Metal platedNo special notes0.25

฿ 1,218.19

1 Piece(s) Same day -Male0 to 18Coupling: PassivatedNo HRM-601S cap type0.25

฿ 2,551.77

1 Piece(s) Same day 10Male0 to 18Coupling: PassivatedNo special notes0.25

฿ 1,801.16

1 Piece(s) Same day -Female0 to 18Coupling: PassivatedNo special notes0.25

฿ 2,544.00

1 Piece(s) Same day -Male0 to 18Coupling: PassivatedWith chain0.25

฿ 2,253.87

1 Piece(s) 3 Day(s) -Male0 to 18Coupling: PassivatedNo special notes0.5