1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U.FL Series Lightweight, SMT, Compact Coaxial Connector (1.9, 2.3, 2.4 mm)

U.FL Series Lightweight, SMT, Compact Coaxial Connector (1.9, 2.3, 2.4 mm)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 52.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the de facto standard of low profile and small 6 GHz coaxial connector.
It is used in various devices such as various antenna connections and wireless modules, etc.
Small lots of connectors for circuit boards are available.
It is U.FL-R-SMT-1 (01).
U.FL-R-SMT-1 (10).

Part Number
U.FL-R-1
U.FL-R-SMT-1(01)
U.FL-R-SMT-1(60)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Connector Type Allowable Voltage
(V)
Wiring Method Features Note

฿ 878.71

CONNECTOR 1 Piece(s) 3 Day(s) -MalePanel MountAC60Vrms-For inspectionHRS.No.331-0466-0

฿ 52.21

CONNECTOR 1 Piece(s) Same day 10MaleFor PCBAC60Vrms--HRS.No.331-0472-2-01

฿ 128.74

CONNECTOR 1 Piece(s) 98 Day(s) --For PCB-[Other] Circuit Board Mounting (SMT)--

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials S/T/U S/T/U U.FL
Number Of Pins 1 Connection direction Straight Impedance(Ω) 50
Plating of part touching terminal Gold Frequency Range(GHz) 0–6 Product Category Receptacle
Operating Temperature Range(°C) -40 to +90