(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small and low-profile rectangular interface connector with lock and a mounting height of just 2.9 mm.
[Features]
· Embossed packaged receptacle connectors are also available.
· The plug connector is protected against ESD by the molded metal shell cover.
· The contact pitch is ultra-small at just 0.8 mm, enabling the mounting surface area to be kept small in scale.
· 0.8‑mm pitch, single-row, SMT type board mounting method for even easier mounting.
· Features a latch lock on both sides, minimizing the amount of space used up when mating; ideal for keeping setups small.
· The length of the reinforcing fixture can be selected (0.5 mm, 1 mm and 1.5 mm) for use with different board thicknesses.
· The plug connector is terminated using soldering, allowing use with a wide variety of wire materials.
· 8-contact and 10-contact versions are available.
[Applications]
· Useful for various types of wiring work.
Plug connector
3240-10P-C(50), 3240-8P-C(50)
Receptacle connector
3260-8S1(55)/(56)
3260-8S2(55)/(56)
3260-8S3(55)/(56)
Plug connector dimensional drawing
HRS No. | Number of Contacts | Product No. | A | B | C | D | ||
---|---|---|---|---|---|---|---|---|
CL232-0001-4-55 | 8 | 3240-8P-C(50) | 15.1 | 12.1 | 18 | ø5.2 | ||
CL232-0048-8-50 | 10 | 3240-10P-C(50) | 16.7 | 13.7 | 21 | ø5.4 |
Receptacle connector dimensional drawing
HRS No. | Number of Contacts | Product No. | A | B | C | D | E | ||
---|---|---|---|---|---|---|---|---|---|
CL232-0002-7-55 | 8 | 3260-8S1(55) | 0.5 | 12.6 | 4.6 | 12.4 | 5.6 | ||
CL232-0002-7-56 | 8 | 3260-8S1(56) | 0.5 | ||||||
CL232-0009-6-55 | 8 | 3260-8S2(55) | 1.0 | ||||||
CL232-0009-6-56 | 8 | 3260-8S2(56) | 1.0 | ||||||
CL232-0010-5-55 | 8 | 3260-8S3(55) | 1.5 | ||||||
CL232-0010-5-56 | 8 | 3260-8S3(56) | 1.5 |
Main Functions | |
---|---|
Current Capacity | 500 mA |
Rated voltage | 125 V AC |
Insulation resistance | 250 MΩ or more at 100 V DC |
Withstand Voltage | 300 V AC r.m.s for 1 minute |
Specifications
Main Materials Used | |||
---|---|---|---|
Receptacle connector | Insulator | Synthetic resin | Black* |
Contacts | Copper alloy | Selective gold plating | |
Shell | Stainless steel | Selective gold plating | |
Plug connector | Insulator | Synthetic resin | Black* |
Contacts | Copper alloy | Selective gold plating | |
Shell | Copper alloy | Nickel plating | |
Cover | Synthetic resin | Black* |
Materials/finish
*UL94V-0
Mounting Temperature Profile (Board Surface Temperature)
Circuit board
dimensions: 50 × 50 × 1 (mm), Materials: glass epoxy
Cream solder
Sn96.5/Ag3.0/Cu0.5
Caution: This mounting temperature profile was performed under the above conditions.
Profiles may differ depending on conditions such as mounting machine, circuit board, cream solder, etc.
Reference diagram of connector mounted state / 3240-8P-C(50) / 3260-8S*(55)
Caution: The design should permit the receptacle connectors to be fastened at the equipment side.
Board mounting dimensional drawing (mounting surface side) / Grounding board DIP area: manual solder type
Units: mm
Product No. | A | B | C |
---|---|---|---|
3260-8S | 12.4 | 4.6 | 5.6 |
3260-10S | 14 | 6.2 | 7.2 |
Table of dimensions
Board mounting dimensional drawing (mounting surface side) / Grounding board DIP area: reflow type
Units: mm
Product No. | A | B | C | D | E |
---|---|---|---|---|---|
3260-8S | 13.6 | 12.4 | 10.8 | 5.6 | 4.6 |
3260-10S | 15.2 | 14 | 12.4 | 7.2 | 6.2 |
Table of dimensions
HRS No. | Connector Name | Process | Tool Name | |
---|---|---|---|---|
CL902-2014-2 | 3240-8P-C(50) | Cable clamp | Hi-Flex Connecting Press (CL550-0082-2) | 3240-8CV (clamping jig) |
CL902-2056-2 | 3240-10P-C(50) | 3240-10CV (clamping jig) |
Harness tool
Part Number |
---|
3240-8P-C(50) |
3240-10P-C(50) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins |
---|---|---|---|---|---|---|
฿ 134.76 ฿ 83.24 | CONNECTOR | 1 Piece(s) | Same day | 8 | ||
฿ 104.92 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 |
Loading...
Connector Shape | Rectangular | Connector series initials | Number | Number | 3200 |
---|---|---|---|---|---|
Applicable pin/contact | Male | Connector Type | Cable Connection | Rated Current(A) | 0.5 |
Allowable Voltage(V) | AC125 | Wiring Method | Solder | Connection direction | Straight |
Plating of part touching terminal | Partially gold | Product Category | Plug | Features | NA |
Contact Pitch(mm) | 0.8 | Operating Temperature Range(°C) | -30 to +70 | Terminal pitch(mm) | 1.6 |
How can we improve?
How can we improve?