1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Push-On Type Coaxial Connectors, MSS Series

Small Push-On Type Coaxial Connectors, MSS Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 270.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small coaxial connectors featuring a sliding snap-lock mechanism.
[Features]
· A small coaxial connector with excellent vibration resistance and a sliding snap-lock mechanism.
· Two types of termination method are available: crimped and screw clamped.
· Compliant with Japan Defense Agency standard DSPC6206.
[Applications]
· Can be used in the same manner as SMB type connectors for transmitting high frequencies, etc.

Product Overview

Straight Plug

Straight Plug

Straight Plug

Outline drawing

Outline drawing

Product No.HRS No.Compatible cablesød1ød2ød3L
MSS-P-2.5(40)CL319-0013-1-402.5D-2V4.657.52.820.5
MSS-P-1.5-A(40)CL319-0024-8-401.5D-2V4.656.53.416.0
MSS-P-196/U(40)CL319-0026-3-40RG-196A/U4.656.52.316.0

Right Angle Plug

Right Angle Plug

Right Angle Plug

Outline drawing

Outline drawing

Product No.HRS No.Compatible cablesød1ød2l1l2
MSS-LP-1.5(40)CL319-0007-9-401.5D-2V1.84.6519.015.5
MSS-LP-2.5-A(40)CL319-0015-7-402.5D-2V2.84.6519.015.5
MSS-LP-1.5-A(40)CL319-0025-0-401.5D-2V3.44.6515.015.5
MSS-LP-196/U(40)CL319-0027-6-40RG-196A/U2.34.6515.015.5

Straight Jack

Straight Jack

Straight Jack

Outline drawing

Outline drawing

Product No.HRS No.Compatible cablesødL
MSS-J-1.5(40)CL319-0004-0-401.5D-2V1.820.6
MSS-J-2.5(40)CL319-0014-4-402.5D-2V2.820.6

Panel Jack

Panel Jack

Panel Jack

Outline drawing

Outline drawing

Product No.HRS No.Compatible cables
MSS-PJ-2.5(40)CL319-0016-0-402.5D-2V

Straight Receptacle

Straight Receptacle

Straight Receptacle

Outline drawing

Outline drawing

Straight Receptacle (PCB-Mounted Type)

Straight Receptacle (PCB-Mounted Type)

Straight Receptacle (PCB-Mounted Type)

Outline drawing

Outline drawing

Right-Angle Receptacle (PCB-Mounted Type)

Right-Angle Receptacle (PCB-Mounted Type)

Right-Angle Receptacle (PCB-Mounted Type)

Outline drawing

Outline drawing

Plug Receptacle (PCB-Mounted Type)

Plug receptacle

Plug receptacle

Outline drawing

Outline drawing

Part Number
MSS-J-1.5(40)SALE
MSS-LP-1.5(40)SALE
MSS-LP-1.5-A(40)SALE
MSS-LR-PC(40)
MSS-P-1.5-A(40)
MSS-R(40)
MSS-R-PC-3(40)
MSS-R-PC(40)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Frequency Range
(GHz)
Product Category Specifications Conforming Cable Operating Temperature Range
(°C)

฿ 375.48

฿ 173.32

CONNECTOR 1 Piece(s) Same day 10FemaleCable ConnectionSolderStraight0–1JackCrimp wire connection method1.5D-2V-30 to +60

฿ 492.58

฿ 231.17

CONNECTOR 1 Piece(s) Same day -MaleCable ConnectionSolderAngle0–1PlugCrimp wire connection method1.5D-2V-30 to +60

฿ 528.39

฿ 243.80

CONNECTOR 1 Piece(s) Same day 10MaleCable ConnectionSolderAngle0–1PlugClamp Method1.5D-2V-30 to +60

฿ 481.16

CONNECTOR 1 Piece(s) 3 Day(s) 10FemaleFor PCB-Angle0–0.5ReceptacleCircuit board installation area: 6.5 x 7 mmNo special notes-30 to +60

฿ 379.74

CONNECTOR 1 Piece(s) 3 Day(s) 10MaleCable ConnectionSolderStraight0–1PlugClamp Method1.5D-2V-30 to +60

฿ 347.61

CONNECTOR 1 Piece(s) 3 Day(s) 10FemalePanel MountSolderStraight0–1ReceptacleNANo special notes-30 to +60

฿ 509.72

CONNECTOR 1 Piece(s) Available 3 Day(s) -FemaleFor PCB-Straight0–1ReceptacleCircuit board installation area: □5.7 mmNo special notes-55 to +85

฿ 270.97

CONNECTOR 1 Piece(s) 3 Day(s) 10FemaleFor PCB-Straight0–1ReceptacleCircuit board implementation area: □6.7 mmNo special notes-55 to +85

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials M/N/O M/N/O MSS
Number Of Pins 1 Allowable Voltage(V) AC150Vrms Impedance(Ω) 50
Plating of part touching terminal Gold Features Push-pull lock