1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Board-to-Board Connector for Power Supply, Compatible with High Current, MCN51 Series

Board-to-Board Connector for Power Supply, Compatible with High Current, MCN51 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,234.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Board-to-board power supply connector compatible with high-current power sources. A UL and CSA certified product.

[Features]
・Compatible with high voltage: board-to-board connector compatible with a maximum current of 27 A per pin.
・Hirose original press-fit construction: original press-fit construction is designed to reduce circuit board damage.
・Pin number development: Comes in 8-pin or 30-pin models.
・UL and CSA certified product: the UL and CSA file number is as follows: UL File No.E52653, UL File No.LR95109.

Part Number
MCN51-8S2-PFA
MCN51-30S3-PFA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins Specifications Dimensions (vertical × horizontal × depth)
(mm)

฿ 1,234.69

CONNECTOR 1 Piece(s) 6 Day(s) 82 Rows21.59 x 33.63 x 15.39

฿ 3,807.00

CONNECTOR 1 Piece(s) 6 Day(s) 303 Rows21.59 x 63.65 x 20.37

Loading...

  1. 1

Basic Information

Connector series initials M/N/O M/N/O MCN Contact sex Female
Connector Type Board-to-Board Rated Current(A) 27 Allowable Voltage(V) AC600
Wiring Method Press Fit Connection direction Straight Representative Standard UL / CSA
Plating of part touching terminal Gold Product Category Receptacle Contact Pitch(mm) 5
Operating Temperature Range(°C) -55 to +125