1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MS-147 Series DC up to 6 GHz, Height 3.9 mm Miniature Coaxial Switch

CONNECTOR

MS-147 Series DC up to 6 GHz, Height 3.9 mm Miniature Coaxial Switch
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 61.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small coaxial switch having a mounting height of 3.9 mm. In addition to circuit checks, it can be used for connecting external antennas.
[Features]
· Low Insertion Loss: Has a low insertion loss at 1 GHz TYP. 0.08 dB / 2 GHz TYP. 0.1 dB when not fitted.
· Space Saving: Saves space having external dimensions of 5.8 mm × 5.4 mm.
· Low-Profile: Has a low profile at a height of 3.9 mm.
· Lightweight: Has a light weight at a mass of 0.11 g.
· Long Lifespan: Has a long lifespan, having a guaranteed value of number of times inserted and removed of 12,000 times.
· Handles Automatic Mounting: Handles automatic mounting using embossed tape.
· Usable in a Wide Band, Handles DC ~ 6 GHz: Is usable in a wide band at a usable frequency of DC to 6 GHz.
· Lead-Free: Both the receptacle and plug are lead-free, considering environmental problems.
· Structured considering the creeping up of flux.
· Self Alignment: The guide amount when fitting the plug is ± 0.5 mm.

Part Number
MS-147(01)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 61.95

CONNECTOR 5 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials M/N/O M/N/O MS
Contact sex Female Number Of Pins 1 Connector Type For PCB
Connection direction Straight Impedance(Ω) 50 Plating of part touching terminal Gold
Frequency Range(GHz) 0–6 Product Category Receptacle Features No special notes
Dimensions (vertical × horizontal × depth)(mm) 5.4 x 5.8 x 3.9 Conforming Cable No special notes Power(W) 4
Operating Temperature Range(°C) -30 to +85

Please check the type/dimensions/specifications of the part MS-147(01) in the MS-147 Series DC up to 6 GHz, Height 3.9 mm Miniature Coaxial Switch series.