1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coaxial Switch (DC - 10 GHz) for Ultra Small Type Interface with 2.5-mm Height

CONNECTOR

Coaxial Switch (DC - 10 GHz) for Ultra Small Type Interface with 2.5-mm Height
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 794.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-small coaxial switch with a mount height of 2.5 mm. Can also be used as an external antenna connector in addition to circuit checking.

[Features]
· Wide range of use (compatible with up to DC 10 GHz): Usable with frequencies up to DC 10 GHz.
· Low insertion losses: 1 GHz TYP 0.08 dB, 2 GHz TYP 0.12 dB when not mated.
· Space saving: The outer dimensions are 3.5 mm x 3.1 mm to save space.
· Low profile: Working towards profile with MAX height of 2.5 mm.
· Lightweight: Lightweight, weighing 0.043g.
· Long life: a life span of 12,000 insertions and extractions.
· Compatible with automatic mounting: embossed tape allows for automatic mounting.
· Self alignment: ±0.5 mm guide amount when mating with plug.
· Beryllium and halogen free: the receptacle does not use beryllium, chlorine, or bromine.

Part Number
MS-162-C(LP)-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 794.49

CONNECTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials M/N/O M/N/O MS
Contact sex Male Number Of Pins 1 Connector Type Cable Connection
Wiring Method Solder Connection direction Angle Impedance(Ω) 50
Plating of part touching terminal Gold Frequency Range(GHz) 0–10 Product Category Plug
Features Harness-compatible bend type Dimensions (vertical × horizontal × depth)(mm) 13.7 x 7 x 13.6 Conforming Cable 1.5D-HQEW/QEW
Power(W) 4 Operating Temperature Range(°C) -40 to +85

Please check the type/dimensions/specifications of the part MS-162-C(LP)-1 in the Coaxial Switch (DC - 10 GHz) for Ultra Small Type Interface with 2.5-mm Height series.