1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Height 1.6 mm Halogen-Free  Ultra Compact Type Coaxial Switch for Checking (DC up to 6 GHz)

Height 1.6 mm Halogen-Free  Ultra Compact Type Coaxial Switch for Checking (DC up to 6 GHz)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,053.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coaxial switch for an ultra-compact circuit check having a mounting height of 1.6 mm.
[Features]
· Low Insertion Loss: Has a low insertion loss at 6 GHz TYP. 0.1 dB when not fitted.
· Space Saving Design: Saves space at 2.7 mm × 2.7 mm.
· Low-Profile: Has a low profile at a height of 1.6 mm.
· Lightweight: Has a light weight at a mass of 0.025 g.
· Long Lifespan: The guaranteed value of number of times inserted and removed is 100 times, which secures a reliability sufficient for circuit checks.
· Usable in a Wide Band: Is usable in a wide band at a usable frequency of DC to 6 GHz.
· Prevents Creeping Up of Solder: A nickel barrier is made between the contact portion and the mounting portion in a plating process on the signal terminal to improve prevention of creeping up of various types of solder.
· Handles Automatic Mounting: Handles automatic mounting using embossed tape.
· There are also those including an adsorption cap.
· Halogen Free: Chlorine and bromine are not used in the receptacle.

Part Number
MS-156-C(LP)-2
MS-156-HRMJ-2
MS-156-HRMJ-5
MS-156-HRMJ-10
MS-156-HRMJ-12
MS-156-HRMJ-14
MS-156R-HRMJ-1SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact sex Connector Type Wiring Method Connection direction Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)

฿ 1,590.10

CONNECTOR 1 Piece(s) Available 5 Day(s) MaleCable ConnectionSolderAnglePlugSimple lock typeNo special notes8 x 8 x 25.25

฿ 1,053.88

CONNECTOR 1 Piece(s) 5 Day(s) ---StraightConversion AdapterSimple lock typeMS-156-plug/SMA-jack conversion adapter8.5 x 8 x 24.4

฿ 2,748.37

CONNECTOR 1 Piece(s) 5 Day(s) ---StraightConversion AdapterSimple lock typeMS-156-plug/SMA-jack conversion adapter8.5 x 8 x 32.9

฿ 4,400.72

CONNECTOR 1 Piece(s) 5 Day(s) -Panel Mount-StraightConversion adapter/with flangeIndependent push installation typeMS-156-plug/SMA-jack conversion adapter24 x 13 x 38.6

฿ 3,864.00

CONNECTOR 1 Piece(s) 5 Day(s) -Panel Mount-StraightConversion adapter/with flangeIndependent push installation typeMS-156-plug/SMA-jack conversion adapter24 x 12 x 39.85

฿ 7,813.00

CONNECTOR 1 Piece(s) 25 Day(s) -Panel Mount-StraightConversion adapter/with flangePush installation typeMS-156-plug/SMA-jack conversion adapter20 x 8 x 33.01

฿ 4,791.65

฿ 2,745.14

CONNECTOR 1 Piece(s) Same day ---StraightAdapter for plug measurementSMA conversionMS-156-receptacle/SMA-jack conversion adapter9 x 8.3 x 16.05

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials M/N/O M/N/O MS
Number Of Pins 1 Impedance(Ω) 50 Plating of part touching terminal Gold
Frequency Range(GHz) 0–6 Conforming Cable No special notes Power(W) 2
Operating Temperature Range(°C) -40 to +85