1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Attenuator (SMA Type)

Fixed Attenuator (SMA Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,704.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed attenuator with SMA connector type of fitting part. Various combinations of plugs and jacks and abundant variations of attenuation are available.
[Features]
· Abundant variations of attenuation: abundant variations are available so that attenuation levels are minutely adjustable; 0.5-dB stepwise from 0 to 4 dB, 1-dB stepwise from 4 to 10 dB, with additional 12, 13, 14, 15, 20, 26, 30 dB levels.
· SMA type: Adopts a small and robust structure with fitting part shape for various combinations of plugs and jacks, and stainless steel exterior.
· High consistency / high reliability: Design of the attenuation element uses a distributed constant circuit and a metal film resistor. VSWR is highly consistent as in the attachment table.
· Shows stable properties in the environment with various temperature, humidity, gases, etc.

Part Number
AT-100-(0)(40)
AT-100-(0.5)(40)SALE
AT-101(40)SALE
AT-102(40)
AT-103(40)
AT-104(40)
AT-105(40)SALE
AT-106(40)
AT-107(40)SALE
AT-110(40)
AT-112(40)
AT-120(40)SALE
AT-130(40)SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAttenuation Amount
(dB)

฿ 4,277.85

CONNECTOR 1 Piece(s) 3 Day(s) -0

฿ 4,277.85

฿ 2,387.04

CONNECTOR 1 Piece(s) Same day -0.5

฿ 4,489.16

฿ 2,376.11

CONNECTOR 1 Piece(s) Same day -1

฿ 3,704.52

CONNECTOR 1 Piece(s) 3 Day(s) 102

฿ 4,489.16

CONNECTOR 1 Piece(s) 3 Day(s) -3

฿ 5,966.67

CONNECTOR 1 Piece(s) 60 Day(s) -4

฿ 3,704.52

฿ 1,969.69

CONNECTOR 1 Piece(s) Same day 105

฿ 4,489.16

CONNECTOR 1 Piece(s) 3 Day(s) -6

฿ 3,704.52

฿ 1,969.69

CONNECTOR 1 Piece(s) Same day 107

฿ 4,489.16

CONNECTOR 1 Piece(s) 3 Day(s) -10

฿ 3,704.52

CONNECTOR 1 Piece(s) 3 Day(s) 1012

฿ 4,489.16

฿ 2,185.77

CONNECTOR 1 Piece(s) Same day -20

฿ 4,280.71

฿ 2,381.79

CONNECTOR 1 Piece(s) Same day -30

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials A/B/C A/B/C AT
Contact sex Male/female composite Number Of Pins 1 Connector Type Adapter
Connection direction Straight Impedance(Ω) 50 Plating of part touching terminal Gold
Frequency Range(GHz) 0 to 18 Product Category Fixed attenuator Specifications Plug-jack
Operating Temperature Range(°C) -10 to +65