(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rack and panel connector for connection between the unit and the rack.
[Features]
· Plug-in for the connection structure, it has to have a room to enable fitting length.
· Power supplies and signal circuits can be connected and disconnected via plug-in connection.
· The sexless feature of the contact offers customers excellent procurement and inventory control.
· Features a floating bushing to enable a floating structure.
· Can be easily inserted and extracted.
· This product has UL, CSA and TÜV certification.
[Applications]
· For PPC, and transmission devices.
· For vending machines, measuring instruments and automated equipment.
· For amusement equipment.
Rectangular multi-electrode solderless connector for racks / panels
Because the contacts are for both male and female, procurement and management are easy.
Features a floating bushing to enable a floating structure.
Acquired UL, CSA, TUV.
Connector Type | Plug, receptacle, contact |
---|---|
General Nominal | Drawer |
Number of Matings and Un-Matings | 1,000 |
Number of Contacts | 8, 12, 16, 24, 4 |
Opening Pitch | 4.5 mm |
Contact Plating | Gold |
Rated Current | 10, 13, 7 A |
Rated Voltage (AC) | 250 V AC, 600 V |
Rated Voltage (DC) | 300 V DC |
Opening Direction | Straight |
Wiring Method | Crimp |
Compatible Wire Size (AWG) Min. | AWG 24, 16 |
Compatible Wire Size (AWG) Max. | AWG 14, 18 |
Operating Temperature Range (Max.) | 60°C |
Operating Temperature Range (Min.) | -10°C |
Plug
Receptacle
Part Number |
---|
QR/P-4P-C(01) |
QR/P-8S-C(51) |
QR/P-16S-C(51) |
QR/P-24P-C(01) |
QR/P-XC-111(12) |
QR/P-XC-121(12) |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Connection direction | Representative Standard | Plating of part touching terminal | Product Category | Contact Pitch (mm) | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 110.46 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 4 | Panel Mount | 10 | Straight | UL / TUV / CSA | No terminal | Relay housing (plug-in connection) | 4.5 | -10 – +60 | |||
฿ 175.74 ฿ 86.85 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 8 | Panel Mount | 10 | Straight | UL / TUV / CSA | No terminal | Housing (plug-in connection) | 4.5 | -10 – +60 | |||
฿ 203.61 ฿ 99.50 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 16 | Panel Mount | 10 | Straight | UL / TUV / CSA | No terminal | Housing (plug-in connection) | 4.5 | -10 – +60 | |||
฿ 192.77 ฿ 110.05 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 24 | Panel Mount | 10 | Straight | UL / TUV / CSA | No terminal | Relay housing (plug-in connection) | 4.5 | -10 – +60 | |||
฿ 1,655.23 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | Combination use male/female | - | [Other] Terminal | 13 | - | - | Partial gold plating on nickel plating | Individual crimp terminal | NA | - | ||
฿ 54.22 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | 10 | Combination use male/female | - | [Other] Terminal | 7 | - | - | Partial gold plating on nickel plating | Individual crimp terminal | NA | - |
Loading...
Connector Shape | Rectangular | Connector series initials | P/Q/R | P/Q/R | QR/P |
---|---|---|---|---|---|
Allowable Voltage(V) | AC250 / AC600 | Wiring Method | Crimp | Special Notes | Power supply: 600 VAC / signal: 250 VAC (with UL CSA standards) |
How can we improve?
How can we improve?