(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rectangular connector designed to be compact and for use in high-density mounting setups. The crimp terminals are separated into those for power supplies and those for signals.
[Features]
· The terminals have a smooth insertion/extraction feel and a stable contact pressure thanks to the point and blade contacts.
· Enables sufficient widths to be obtained in regards to variations in connector coupling lengths inherent with plug-in connections.
· For the terminal arrangement inside the housing, there are 2 opposing contacts on a single side for the 12- pole version and 2 opposing poles on both sides (total of 4 poles) for the 8- pole and 24-pole versions.
· With the 32-pole version, there are 3 opposing poles on a single side (total of 6 poles), creating a space between the other terminals. Also features creepage distance for sufficient resistance to high voltages.
· Insulation material uses flame-retardant material (UL94V-0).
· Metallic guide pin resistant to coupling shock.
· Mounting to panels or racks is performed by fixing with floating type bushing.
· Can be easily inserted and extracted.
· Plug-in for the connection structure, it has to have a room to enable fitting length.
· Features a floating bushing to enable a floating structure.
· This product has UL, CSA and TÜV certification.
[Applications]
· ·Convenient for power supply.
QR/P1 Series
QR/P1 Safety Standard Certification Ratings | |||||||
---|---|---|---|---|---|---|---|
Safety Standards | UL | CSA | TÜV | ||||
Operating Temperature Range | -10 to +60°C | ||||||
Rated voltage | Power Supply Unit | 120 V AC | 250 V AC | 125 V AC | 250 V AC | 250 V AC, 300 V DC | |
Signal part | 125 V AC, 150 V DC | ||||||
Rated Current | AWG#14 | 10 A | 3 A | 10 A | 3 A | 10 A | |
AWG#16 | 8 A | ||||||
AWG#18 | 3 A | 1 A | 3 A | 1 A | 5 A | ||
AWG#20 | 2.5 A | ||||||
AWG#22 | 1 A | ||||||
AWG #24 | Power Supply Unit | 2 A | 1 A | 2 A | 1 A | ||
Signal part | 1 A | 0.5 A | 1 A | 0.5 A | |||
AWG#26 | 1 A | 0.5 A | 1 A | 0.5 A | |||
AWG#28 | – |
Part Name | Materials | Color/Finish |
---|---|---|
Insulator | PBT resin* | Black |
Contacts | Phosphor bronze | Nickel base Selective gold plating |
Male housing (diagram viewed from wiring side), "■" indicates a contact hole for the power supply
QR/P1-8P/C(51)
QR/P1-12P-C(51)
QR/P1-16P-C(51)
QR/P1-24P-C(51)
QR/P1-32P-C(51)
Male housing
Dimensional drawing
Female housing
Dimensional drawing
Male contact for power supply
Plating: nickel base and selective gold plating
Female contact for power supply
Plating: nickel base and selective gold plating
Male contact for signal
Plating: nickel base and selective gold plating
Female contact for signal
Plating: nickel base and selective gold plating
Mounting from rear of panel
Mounting from front of panel
Units: mm, Tolerance: ±0.2
Symbol | 8-contacts | 12-contacts | 16-contacts | 24-contacts | 32-contacts | |
---|---|---|---|---|---|---|
Rear surface mounting | A | 36.9 | 42 | 48.1 | 59.3 | 76 |
B | 29.4 | 34.5 | 40.6 | 51.8 | 68.5 | |
C | 28.4 | 33.5 | 39.6 | 50.8 | 67.5 | |
D | 4.3 | 3.3 | 4.3 | 4.3 | 4.3 | |
Front surface mounting | E | 22.4 | 27.5 | 33.6 | 44.8 | 61 |
F | 36.9 | 42 | 48.1 | 59.3 | 76 | |
G | 4.3 | 3.3 | 4.3 | 4.3 | 4.3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Connection direction | Representative Standard | Plating of part touching terminal | Product Category | Features | Contact Pitch (mm) | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 151.11 ฿ 90.77 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 8 | Panel Mount | 10 | Straight | UL / TUV / CSA | No terminal | Housing (plug-in connection) | Small | 2.8 | -10 – +60 | |||
฿ 181.55 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female | 12 | Panel Mount | 10 | Straight | UL / TUV / CSA | No terminal | Housing (plug-in connection) | Small | 2.8 | -10 – +60 | |||
฿ 175.74 ฿ 86.25 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 16 | Panel Mount | 10 | Straight | UL / TUV / CSA | No terminal | Relay housing (plug-in connection) | Small | 2.8 | -10 – +60 | |||
฿ 180.39 ฿ 89.26 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 32 | Panel Mount | 10 | Straight | UL / TUV / CSA | No terminal | Relay housing (plug-in connection) | Small | 2.8 | -10 – +60 | |||
฿ 185.42 ฿ 91.37 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 32 | Panel Mount | 10 | Straight | UL / TUV / CSA | No terminal | Housing (plug-in connection) | Small | 2.8 | -10 – +60 | |||
฿ 1,181.03 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Male | - | [Other] Terminal | 7 | - | - | Gold | Loose terminal | For fine power supply wires | NA | - | ||
฿ 1,501.72 ฿ 836.16 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Male | - | [Other] Terminal | 13 | - | - | Gold | Loose terminal | For thick power wires | NA | - | ||
฿ 936.39 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Male | - | [Other] Terminal | 3 | - | - | Gold | Loose terminal | For fine signal wires | NA | - | ||
฿ 1,119.24 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Male | - | [Other] Terminal | 3 | - | - | Gold | Loose terminal | For thick signal wires | NA | - | ||
฿ 1,123.35 ฿ 511.57 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Female | - | [Other] Terminal | 7 | - | - | Gold | Loose terminal | For fine power supply wires | NA | - | ||
฿ 1,426.67 ฿ 758.42 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Female | - | [Other] Terminal | 13 | - | - | Gold | Loose terminal | For thick power wires | NA | - | ||
฿ 920.52 ฿ 420.40 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Female | - | [Other] Terminal | 3 | - | - | Gold | Loose terminal | For fine signal wires | NA | - | ||
฿ 1,107.81 ฿ 576.62 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Female | - | [Other] Terminal | 3 | - | - | Gold | Loose terminal | For thick signal wires | NA | - |
Loading...
Connector Shape | Rectangular | Connector series initials | P/Q/R | P/Q/R | QR/P |
---|---|---|---|---|---|
Allowable Voltage(V) | AC250 / AC125 | Wiring Method | Crimp | Special Notes | Power supply: 250 VAC / signal: 125 VAC (with UL CSA standards) |
How can we improve?
How can we improve?