(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small, single-action, circular push-pull lock connectors that are both lightweight and strong.
[Features]
· When inserting, just push in the plug to complete mating.
· When detaching, pull the sleeve to release the lock.
· The mating position markings on the plug facilitate position mating.
· Blind mating is possible using the unique mating guide keys.
· The exterior is made from resilient PC resin, making it both lightweight and tough.
· In the case of anti-static types, the plug is connected to the housing through the receptacle, helping protect the equipment against the effects of static electricity.
RP13 series
Item | |
---|---|
Number of Contacts | 13-positions, 15-positions, 20-positions |
Connector type | Plug/Jack: straight, Receptacle: straight, right-angle |
Plug wired type | Crimp |
Receptacle wired type | Crimp, PCB dip |
Receptacle mounting method | Flange, nut-fastening |
Rating | Rated Current | Standard type: 2 A (when using wire of AWG#24 or higher) Anti-static type: 2 A (when using wire of AWG#22 or higher) | Operating Temperature Range | -10 to 60°C |
---|---|---|---|---|
Rated voltage | 13-positions / 15-positions: 30 V AC, 42 V DC 20-positions: 100 V AC, 140 V DC | Storage temperature range | -10 to 60°C |
Item | Standard | Conditions |
---|---|---|
1. Contact resistance | 13-positions / 15-positions: 15 mΩ or less 20-positions: 30 mΩ or less | Measure at 1 A DC |
2. Insulation resistance: | 1,000 MΩ or more | Measure at 250 V DC |
3. Withstand voltage | There shall be no flashover or dielectric breakdown | 300 V AC for 1 min. |
4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 55 Hz/cycle, amplitude: 0.75 mm, three directions, 2 hours each. |
5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test at acceleration 490 m/s2, duration: 11 ms, three directions, 3 times each. |
6. Mating cycle | Contact resistance - 13-position /15-position: 20 mΩ or less 20-position: 45 mΩ or less | 1,000 times |
7. Temperature cycle | Insulation resistance: 100 MΩ or more | Leave at -55°C: 30 mins. > Room temperature: 10 to 15 mins. > 85°C: 30 mins. > Room temperature: 10 to 15 mins. for a total of 5 cycles. |
8. Humidity resistance | Insulation resistance: 10 mΩ or more (at high humidity) 100 MΩ or more (when dry) | Temperature: 40°C, relative humidity: 90 to 95%, left for 96 hours. |
Item | Materials | Finish | Note | |
---|---|---|---|---|
Plug | Exterior, insulator | Polycarbonate resin | ― | UL94V-0 |
Clamp | Brass | ― | ― | |
Bushing | Vinyl chloride resin | ― | ― | |
Receptacle | Exterior, insulator | Polycarbonate resin | ― | UL94V-0 |
Steel | Nickel plating | |||
Female contacts | Phosphor bronze | Silver plating | ― | |
Male contact | Brass | |||
Crimped female contact | Female contacts | Phosphor bronze | Silver plating, gold plating | ― |
Crimped male contact | Male contact | ― |
Standard plug: RP13A-12PA-13SC(71)
Dimensional drawing (representative image)
(Note) Cable clamping, cable rotation, and other forces may vary with the cable construction. Make sure that your cable is suitable for use with these connectors before usage and production.
Receptacle (flange type / crimp type): RP13A-12RA-13PC(71)
Dimensional drawing (representative image)
Receptacle (flange type / DIP type): RP13A-12RA-13PA(71)
Dimensional drawing (representative image)
Receptacle (nut-fastening type / DIP type): RP13A-12RB-13PA(71)
Dimensional drawing
Right-angle DIP: RP13A-12RC-20PB
Dimensional drawing (representative image)
Jack: RP13A-12J-13PC(71)
Dimensional drawing of jack (representative image)
Contact (male terminal)
Contact (female terminal)
(Note 1) Use connectors with gold-plated contacts if the connectors will be subjected to constant vibration.
Plug: RP13A-12PA-13PC(71)
Dimensional drawing (representative image)
(Note) Cable clamping, cable rotation, and other forces may vary with the cable construction. Make sure that your cable is suitable for use with these connectors before usage and production.
Receptacle (flange type / crimp type): RP13A-12R-13SC(71)
Dimensional drawing of receptacle (flange type / crimp type) (representative image)
Contact (male terminal)
Contact (female terminal)
(Note 1) Only contact positions 12 and 13 can be used with 18 to 22 AWG wire. Other contact positions numbers cannot be used with this wire gauge.
(Note 2) When crimping wires gauge 18 to 22 AWG, make sure that the outer insulation diameter is ø1.79 mm or less. For wires gauges 24 to 30 AWG, use an outer insulation diameter of ø1.15 mm or less.
Standard type / Flange type
Standard type / Nut-fastening type
For anti-static type / flange type
Standard type
(Note 1) Above figures show the arrangement viewed from the panel surfaces. The mating guide of flange type is located on the top position.
(Note 2) The applicable panel thickness for the flange type receptacle is a maximum of 2.7 mm, as the connector is mounted from the back surface of the panel.
(Note 3) The applicable panel thickness for the nut fastening type is 5 mm max. and 1 mm min.
Anti-static type
(Note 1) Above figures show the arrangement viewed from the panel surface. The mating guide of flange type is located on the top position.
(Note 2) The applicable panel thickness for the flange type receptacle is a maximum of 4.7 mm, as the connector is mounted from the back surface of the panel.
(Plug)
Work Procedure
Part Number |
---|
RP13A-12PD-15SC(71) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Connection direction | Shell Size | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Dimensions (vertical × horizontal × depth) (mm) | Conforming cable outer diameter (mm) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 264.77 ฿ 125.10 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 15 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 28 to 24 | 16.9 x 16.9 x 52.2 | φ6.1 | RP13A-12RA-15PA(71) | RP13A-12RA-15PC(71) | RP13A-12JD-15PC(71) | RP13A-12JK-15PC(71) | - | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | P/Q/R | P/Q/R | RP |
---|---|---|---|---|---|
Rated Current(A) | 2 | Operating Temperature Range(°C) | -10 – +60 |
Please check the type/dimensions/specifications of the part RP13A-12PD-15SC(71) in the Plastic Circular Connector, RP13 Series series.
Part Number |
---|
RP13A-12JG-20PC(71) |
RP13A-12PA-13PC(71) |
RP13A-12PA-13SC(71) |
RP13A-12PD-20SC(71) |
RP13A-12PG-20SC(71) |
RP13A-12PH-20SC(71) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Connection direction | Shell Size | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Dimensions (vertical × horizontal × depth) (mm) | Conforming cable outer diameter (mm) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 423.61 | 1 Piece(s) | Same day | - | Male | 20 | Relay | Crimp | Straight | 12 | No terminal | Jack | Standard Type | NA | 30 to 24 | 16.9 x 16.9 x 52.6 | φ 7.4 | RP13A-12PD-20SC(71) | RP13A-12PG-20SC(71) | RP13A-12PK-20SC(71) | RP13A-12PH-20SC(71) | RP13A-12PS-20SC(71) | - | - | ||
฿ 206.90 | 1 Piece(s) | Same day | - | Male | 13 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Anti-static type | NA | 22 to 18 / 28 to 24 | 16.9 x 16.9 x 47.2 | φ6.1 | RP13A-12R-13SC(71) | - | - | - | - | - | - | ||
฿ 223.74 | 1 Piece(s) | Same day | - | Female | 13 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 22 to 18 / 28 to 24 | 16.9 x 16.9 x 47.2 | φ6.1 | RP13A-12RA-13PA(71) | RP13A-12RA-13PC(71) | RP13A-12RB-13PA(71) | RP13A-12RB-13PC(71) | RP13A-12RC-13PB | RP13A-12J-13PC(71) | - | ||
฿ 205.94 | 1 Piece(s) | Same day | 10 | Female | 20 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 28 to 24 | 16.9 x 16.9 x 52.2 | φ6.1 | RP13A-12RA-20PC(71) | RP13A-12RC-20PB | RP13A-12JG-20PC(71) | - | - | - | - | ||
฿ 249.93 | 1 Piece(s) | Same day | - | Female | 20 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 30 to 24 | 16.9 x 16.9 x 52.2 | φ 7.4 | RP13A-12RA-20PC(71) | RP13A-12RC-20PB | RP13A-12JG-20PC(71) | - | - | - | - | ||
฿ 278.71 | 1 Piece(s) | Available | 3 Day(s) | 10 | Female | 20 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 30 to 24 | 16.9 x 16.9 x 47.2 | φ6.4 | RP13A-12RA-20PC(71) | RP13A-12RC-20PB | RP13A-12JG-20PC(71) | - | - | - | - |
How can we improve?
How can we improve?