Half-Pitch Multi-Function 2-Piece Connector, FX2 Series

Caution
Product Description
Half-pitch, multi-functional, 2-piece rectangular connectors.
[Applications]
· Can be combined for board-to-board connections (stacking, horizontal, vertical) and ribbon cable connections.
· Widely variable for various types of connection.
· Simple single-action operation.
· Board-to-board type.
· Structured to prevent flux oozing and mis-insertion. Supports stacking heights of 12 to 16 mm.
· Board-to-cable type.
[Applications]
· Convenient for various types of wiring.
· Computers, peripheral terminal devices, various office appliances, etc.
Square Connector For Various Board-To-Board Connections (Stacking, Horizontal, Vertical) and Ribbon Cable Connections

For use with various types of device including computers, peripheral terminal equipment and various types of OA equipment.
Specifications of FX2 Series Half-Pitch Multi-Function Two-Piece Connectors
Product Standards
| Rating | Rated current: 0.5 A Rated voltage: 125 V AC | Operating temperature range: -55 to +85°C Operating humidity range: 40 to 80% | Storage temperature range: -10 to +60°C Storage humidity range: 40 to 70% | |||
|---|---|---|---|---|---|---|
| Item | Standard | Conditions | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1. Insulation resistance | 100 MΩ or more | Measure at 250 V DC | |||||||||||
| 2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 300 V AC for 1 min. | |||||||||||
| 3. Contact resistance | 45 mΩ or less | Measure at 100 mA | |||||||||||
| 4. Vibration resistance | There shall be no electrical discontinuity for 1 μs or greater. | 0 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours each | |||||||||||
| 5. Humidity resistance | Contact resistance: 55 mΩ or less, Insulation resistance: 100 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | |||||||||||
| 6. Temperature cycle | Contact resistance: 55 mΩ or less Insulation resistance: 100 MΩ or more No damage, cracks, or parts dislocation. | (-55°C: 30 mins. > 15 to 35°C: 2 to 3 mins. > 85°C: 30 mins. > 15 to 35°C: 2 to 3 mins.) 5 cycles | |||||||||||
| 7. Durability (Mating / Un-mating) | Contact resistance: 55 mΩ or less | 500 times | |||||||||||
| 8. Solder heat resistance | No melting of resin parts affecting performance. | SMT type | Reflow: At the recommended temperature profile Manual soldering - Soldering iron temperature: 360°C for 5 seconds | ||||||||||
| DIP type | Solder bath: 260°C for 10 seconds Manual soldering: Soldering iron temperature of 360°C for 5 seconds | ||||||||||||
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity are applicable in a non-energized state after board mounting.
Materials
| Item | Materials | Finish | Note | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Insulator | DIP type | Polyamide resin | Black | UL94V-0 | |||||||||
| Socket | PBT resin / Polyamide resin | ||||||||||||
| SMT type | PPS resin | Light brown | |||||||||||
| Contacts | Receptacle | Phosphor bronze | Selective gold plating | - | |||||||||
| Socket | |||||||||||||
| Header | Phosphor bronze or brass | ||||||||||||
Product Features
Wide Variety of Product Options for Various Types of Connection

Stacked connections (stack height: 12 to 16 mm)

Horizontal connection

Vertical connection

Stacked connection dimensional drawing
| Header | Receptacle | |||
|---|---|---|---|---|
| DIP type | SMT type | |||
| FX2C-*S-1.27DSA(L) | FX2CA1-*S-1.27DSA(L) | FX2-*S-1.27SV(L) | ||
| FX2CA-*S-1.27DSA(L) | FX2CA2-*S-1.27DSA(L) | |||
| DIP type | FX2C-*P-1.27DSA(L) | 12 | 14 | 12.2 |
| FX2CA-*P-1.27DSA(L) | ||||
| FX2CA1-*P-1.27DSA(L) | 13 | 15 | 13.2 | |
| FX2CA2-*P-1.27DSA(L) | 14 | 16 | 14.2 | |
| SMT type | FX2-*P-1.27SV(L) | 12.1 | 14.1 | 12.3 |

Connection example

Connection example
Simple Single-Action Operation
The ribbon cable connection type allows easy one-touch operation with either single hand.

Extraction method
1. Pick internal locks with thumb and the index finger.

2. The cable connector features a unique click feel and can be easily inserted and extracted.
(*Reverse steps 1 and 2 when inserting.)
Product Lineup

Board-to-board, cable type

Board-to-cable type