Canon Audio Equipment Circular Connector, HA Series

Caution
Product Description
These latch-lock type circular connectors are mainly used for audio equipment.
[Features]
· The following 2 types of connector (for the plug side are available.
(1) HA16 type with a simple and smart streamlined design and an internal cable clamp mechanism.
(2) HA216 and HA316 types that are fastened with 2 screws and which feature an externally visible cable clamp mechanism in the external appearance.
· Four sizes of receptacle-side connector are available to be compatible with model downsizing.
· 4-gang types are also available for the 3-pole type to allow for flexible choice. Solder types and circuit board DIP types are available.
· The circuit board DIP type can be mounted from the inside of the model being used, helping save even more space for connection.
· Includes an additional earthing function to prevent external noise.
[Applications]
· Convenient for various types of wiring.
Circular Latch-Lock Type Connectors for Audio Equipment

The series includes 4 types for use in different applications
Specifications of HA Series XLR Connectors
Product Standards
| Rating | Number of Contacts | Rated voltage | Rated Current | Operating Temperature Range | Storage temperature range | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 | 130 V AC, 180 V DC | 15 A 3 A (board DIP type) | -25 to 70°C | -10 to 60°C | ||||||||
| 4 | 5 A | |||||||||||
| 5 | 4 A | |||||||||||
| Item | Standard | Conditions | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 1. Contact resistance | 3-contacts, 4-contacts: 5 mΩ or less 3-contacts (board DIP type), 5-contacts: 10 mΩ or less | Measure at 1 A DC | ||||||||
| 2. Insulation resistance: | 1,000 MΩ or more | Measure at 500 V DC | ||||||||
| 3. Withstand voltage | There shall be no flashover or dielectric breakdown | 1,400 V AC for 1 min. | ||||||||
| 4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 55 Hz/cycle, Single amplitude: 0.75 mm Three directions, 2 hours each. | ||||||||
| 5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test at acceleration 490 m/s2, duration: 11 ms, 3 directions, 3 times each. | ||||||||
| 6. Mating cycle | 3-contacts, 4-contacts: 10 mΩ or less 3-contacts (board DIP type), 5-contacts: 20 mΩ or less | 1,000 times | ||||||||
| 7. Temperature cycle | Insulation resistance 1,000 MΩ or more | Leave at -55°C: 30 mins. > Room temperature: 10 to 15 mins. > 85°C: 30 mins.> Room temperature: 10 to 15 mins. for a total of 5 cycles. | ||||||||
| 8. Humidity resistance | Insulation resistance: 10 MΩ or more (at high humidity) 100 MΩ or more (when dry) | Temperature: 40°C, relative humidity: 90 to 95%, left for 96 hours. | ||||||||
Materials
| Parts | Materials | Finish | Note | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Exterior | Aluminum alloy or zinc alloy | Matte-finished nickel plating | ― | |||||||
| Insulator | Polyamide resin or PBT resin | ― | UL94V-0 | |||||||
| Contacts | Copper alloy | Silver plating | ― | |||||||
List of Products In This Series
Plug

Plug
Example: HA16PA-3S(71)

Plug
Example: HA216P-4S(71)
Jack

Jack
Example: HA16JA-3P(76)

Jack
Example: HA216J-4P(76)
Receptacle (Solder Type)

Large flange type
Example: HA16R-3P(76)

Medium flange type
Example: HA16RD-3P(76)

Small flange type
Example: HA16RA-3P(76)

Inside mount Type
Example: HA16RM-3P(76)
Receptacle (Board DIP Type)

Receptacle
(inside mount type, straight DIP type)
HA16RM-3PE(76)

Receptacle
(inside mount type, right-angle DIP)
HA16RM-3PB(76)
Plug Receptacle (Solder Type)

Plug receptacle
(small flange type)
HA16PRH-3S
HA16PRK-4S

Plug receptacle
(inside mount type)
HA16PRM-3S(05)
Plug Receptacle (Board DIP Type)

Plug receptacle
(inside mount type, straight DIP type)
HA16PRM-3SE(71)

Plug receptacle
(inside mount type, right-angle DIP)
HA16PRM-3SB(71)
Gang Type

Gang type
(plug-receptacle solder type)
HA16PRN-3SF-A(71)

Gang type
(plug-receptacle board PCB through-hole type)
HA16PRN-3SE-A(71)
Product Usage Precautions

Usage Precautions for Receptacle Side
If heat shrink tubing is applied to the solder terminating section for insulation purposes, overheating could reduce the torque of the screw tightness.
Such overheating may result in loosening and possible loss of the screw. Be sure to confirm that a minimum torque of at least 0.1 N·m is obtained after termination.
If a torque of at least 0.1 N·m cannot be achieved, the screw should be tightened to between 0.3 and 0.4 N·m.