(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Occupying Area of Circuit Board: Around 49 to 56% of the occupying area of the circuit board is reduced when compared with the H.FL Series.
· Occupying Area of 9.4 mm2.
· Applying Superfine Fluorine-Based Resin Cable: A ø0.81 and ø1.32 superfine fluorine-based resin cable that is easily bendable is applied for the compatible cable, which improves laying properties.
· High Conformity: High frequency performance until DC to 2 GHz is V.S.W.R.1.3 or less.
· Handles Automatic Mounting: The receptacle can be automatically mounted using embossed packaging.
· Connector is Easy to Remove: The connector can be easily removed due to a withdrawing jig.
· Easy to Confirm Fitting: A sure fit can be confirmed by a sense of locking, even if it is ultra compact.
[Applications]
· Mobile telephones, car telephones, wireless communication devices, electronic measuring instruments, GPS, etc.
Part Number |
---|
E.FL-LR-SMT(01) |
E.FL-R-SMT(01) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection direction |
---|---|---|---|---|---|---|
฿ 78.32 ฿ 47.09 | CONNECTOR | 1 Piece(s) | Same day | Angle | ||
฿ 104.52 ฿ 39.56 | CONNECTOR | 1 Piece(s) | Same day | Straight |
Loading...
Connector Shape | Coaxial | Connector series initials | D/E/F | D/E/F | E.FL |
---|---|---|---|---|---|
Contact sex | Male | Number Of Pins | 1 | Connector Type | For PCB |
Allowable Voltage(V) | AC60Vrms | Impedance(Ω) | 50 | Plating of part touching terminal | Gold |
Frequency Range(GHz) | 0–2 | Product Category | Receptacle | Operating Temperature Range(°C) | -40 to +90 |
Note | AC60Vrms |
How can we improve?
How can we improve?