1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SMA Connector, HRM Series (HRM-302S)

CONNECTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SMA Connector, HRM Series
  • SMA Connector, HRM Series
  • SMA Connector, HRM Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MIL Standard compliant SMA (SUB-MINIATURE TYPE A) connector.
[Features]
· High performance.
· Small / lightweight / robust.
· High quality / high reliability.
· Wide variety of variations.
[Applications]
· Input/output terminal of device component for in-equipment wiring or inter-unit connection in cable / wireless communication devices, broadcasting systems, radar systems, electronic meters, etc.

Part Number
HRM-302S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Frequency Range
(GHz)
Product Category Specifications Features Special Notes Conforming Cable Operating Temperature Range
(°C)
Note

฿ 606.97

CONNECTOR 1 Piece(s) 3 Day(s) 10FemalePanel MountSolderStraight0 to 12.4ReceptacleFour-point screw fastening type / with insulatorCoupling: Passivated / Round bar terminal-No special notes-55 to +125AC330Vrms

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials G/H/I G/H/I HRM
S/T/U SMA Number Of Pins 1 Allowable Voltage(V) 330
Impedance(Ω) 50 Plating of part touching terminal Gold

Please check the type/dimensions/specifications of the part HRM-302S in the SMA Connector, HRM Series series.

Products with similar specification

Part Number
HRM(G)-309B(40)
HRM(G)-310B(40)
HRM-100-1(40)
HRM-303(09)
HRM-303S
HRM-304(09)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Frequency Range
(GHz)
Product Category Specifications Features Special Notes Conforming Cable Operating Temperature Range
(°C)
Note

฿ 365.07

1 Piece(s) 6 Day(s) -------------

฿ 365.07

1 Piece(s) 6 Day(s) -------------

฿ 601.15

1 Piece(s) Available 3 Day(s) -MaleCable ConnectionSolderStraight0 to 12.4PlugFor 0.085-inch semi-rigid cableNo special notes-No special notes-55 to +125AC330Vrms

฿ 763.74

1 Piece(s) Same day 10FemalePanel MountSolderStraight0 to 12.4Receptacle2-point screw retention typeHalf cut terminal / Coupling: Gold plating-No special notes-55 to +125AC330Vrms

฿ 603.43

1 Piece(s) 3 Day(s) -FemalePanel MountSolderStraight0 to 12.4Receptacle2-point screw retention typeHalf cut terminal / Coupling: Passivated-No special notes-55 to +125AC330Vrms

฿ 533.81

1 Piece(s) 3 Day(s) 10FemalePanel MountSolderStraight0 to 12.4Receptacle4-point screw retention typeCoupling: Metal plating / Slit terminal-No special notes-55 to +125AC330Vrms