JIS C 5432 Compliant Circular Connector, JR Series

Caution
Product Description
[Features]
· Two connection methods: solder type and crimp type.
· The solder type is selectable from screw locking and bayonet locking types.
· Round connector compliant with JIS C5432 “Round connectors for electric equipment”.
[Applications]
· Can be used for various types of equipment.
JIS C 5432 Compliant Circular Connector

JR Series list
Specifications of JR Series JIS C 5432 Compliant Circular Connector
Product Standards
| Rating | Rated Current | Shell Size | Number of Contacts | Rated Current |
|---|---|---|---|---|
| 13 | 3 | 10 A | ||
| 5 | 5 A | |||
| 16 | 7 | 10 A | ||
| 10, 14 | 5 A | |||
| 21 | 10 | 10 A | ||
| 16 | 5 A (crimp type 3 A) | |||
| 26 | 5 A (10 A for contacts No. A and B only) | |||
| 25 | 4 | 30 A | ||
| 5, 16 | 10 A | |||
| 24 | 5 A (crimp type 3 A) |
| Rating | Rated voltage | Shell Size | Number of Contacts | Rated voltage |
|---|---|---|---|---|
| 13 | 3, 5 | 250 V AC, 350 V DC | ||
| 16 | 7, 10, 14 | |||
| 21 | 10, 16, 26 | |||
| 25 | 4, 5 16, 24 | 1,000 V AC, 1,400 V DC 250 V AC, 350 V DC |
| Rating | Operating Temperature Range | -25 to 85°C |
|---|---|---|
| Storage temperature range | -10 to 60°C |
| Item | Standard | Conditions |
|---|---|---|
| 1. Contact resistance | 5 mΩ or less JR21-16-contact crimp type: 10 mΩ or less JR25-24-contact crimp type: 10 mΩ or less | Measure at 1 A DC |
| 2. Insulation resistance: | 1,000 MΩ or more JR25-4-, 5-contacts: 10,000 MΩ or more | Measure at 500 V DC |
| 3. Withstand voltage | There shall be no flashover or dielectric breakdown | 1,000 V AC for 1 min. JR25-4-, 5-contacts: 3,000 V AC for 1 min. |
| 4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 55 Hz/cycle, amplitude: 0.75 mm, three directions, 2 hours each. |
| 5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test at acceleration 490 m/s2, duration: 11 ms, 6 axial directions, 3 times each. |
| 6. Mating cycle | Contact resistance: 10 mΩ or less | 500 times |
| 7. Temperature cycle | Insulation resistance: 1,000 MΩ or more JR25-4-, 5-contacts - Insulation resistance: 10,000 MΩ or more | Leave at -40°C: 30 mins. > Room temperature: 10 to 15 mins. > 100°C: 30 mins. > Room temperature: 10 to 15 mins. for a total of 5 cycles. |
| 8. Humidity resistance | Insulation resistance (when dry) 100 MΩ or more 5,000 MΩ or more: JR25-4-, 5-contacts | Temperature: 40°C, relative humidity: 90 to 95%, left for 96 hours. |
Materials/Processing
| Part Name | Materials | Finish | Note |
|---|---|---|---|
| Exterior | Aluminum alloy | Nickel plating | ― |
| Insulator | Phenolic resin PPS resin | ― | UL94V-0 |
| Contacts | Copper alloy | Silver plating | ― |
Product Main Features
- 1. The diagram shows the view from the pin insert mating face.
- *2 The withstand voltage indicates the test voltage value.

Contact Configuration and Main Functions of Shell Size 13

Contact Configuration and Main Functions of Shell Size 16

Contact Configuration and Main Functions of Shell Size 21

Contact Configuration and Main Functions of Shell Size 25