Cover Case for HIF3B Series

Brand :
HIROSE ELECTRIC
Caution
Product Description
Crimp socket cover case for HIF3B Series MIL standard compliant ribbon cable connector.
Crimp Socket Cover Case For HIF3B Series MIL Standard Compliant Ribbon Cable Connector

Compatible with HIF3 Series products. Can be used for a wide range of applications
Main Specifications of Cover Case for HIF3B Series
Materials/Processing
| Part Name | Materials | Finish | Note |
|---|---|---|---|
| Insulator | ABS resin | Black | UL94V-0 |
| Clamp | Steel | Nickel plating | - |
| Special nut | Brass | - | |
| Thread | M2, L=8 | ||
| Nut | M2 |
Product Outline Drawing And Dimensions

Dimensional drawing
Units: mm
| Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F |
|---|---|---|---|---|---|---|---|---|
| HIF3-20CV(72) | 562-0201-0 72 | 20 | 24.5 | 18.0 | 12.0 | 30.5 | 15.0 | 29.95 |
| HIF3-26CV(72) | 562-0202-2 72 | 26 | 30.2 | 20.0 | 14.0 | 32.0 | 16.5 | 37.55 |
| HIF3-30CV(72) | 562-0203-5 72 | 30 | 32.2 | 22.0 | 16.0 | 33.0 | 17.5 | 42.63 |
| HIF3-34CV(72) | 562-0204-8 72 | 34 | 34.2 | 24.0 | 18.0 | 33.5 | 18.0 | 47.75 |
| HIF3-40CV(72) | 562-0205-0 72 | 40 | 36.2 | 26.0 | 20.0 | 35.5 | 20.0 | 55.35 |
| HIF3-50CV(72) | 562-0206-3 72 | 50 | 39.2 | 29.0 | 23.0 | 38.0 | 22.5 | 68.04 |
| HIF3-60CV(72) | 562-0207-6 72 | 60 | 42.2 | 32.0 | 26.0 | 40.5 | 25.0 | 80.77 |
- *The crimp sockets that can be installed to this cover case are as follows.
- ▪ HIF3BA-**D-2.54C, HIF3BB-**D-2.54C (only 50-/60-contact types)
- *Be aware that the F-type pin header with lock cannot be used as a mating partner when this cover case is installed.
- *Be aware that it cannot be used with AWG#20.
- *Compatible jacket outer diameters are as follows.
- ▪ 20-contact: ø1.7 mm max., 26- to 40-contacts: ø1.6 mm max., 50- to 60-contacts: ø1.4 mm max.
Product Installation Example

Cover case installation image / HIF3B*-**D-2.54C

Mated state image / HIF3B*-**PA-2.54DSA