(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The D terminal connector is for digital broadcast devices.
[Features]
・Compatible with 3 mm panel thickness: by pushing in the mating portion 1.5 mm, it is compatible with 3 mm housing panel thickness.
・All possible measures against static electricity: through independent construction, the order of metallic shell to lock piece circuit board ensures that static is grounded out.
・Temporary circuit board fixing mechanism: a hood-shaped boss is installed on the lower connector portion and designed to fall forward when mounted on the circuit board to prevent wobbling.
・Enhanced circuit board fixing power: by soldering the enlarged lock piece, lead portion circuit board fixation is widely improved.
・A sufficiently wide safety margin is taken to prevent damage in the case that mishandling or unexpected force is applied.
・Conforms to EIAJ standard RC-5237: conforms to D terminal connector requirements for digital broadcast video and image signal connections.
Part Number |
---|
DX10LM1-14SE(50) |
DX10LM-14SE(50) |
DX20LM-14SE(50) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection direction | Specifications |
---|---|---|---|---|---|---|---|
฿ 60.31 | CONNECTOR | 1 Piece(s) | 6 Day(s) | Angle | Small Type | ||
฿ 107.70 | CONNECTOR | 1 Piece(s) | 98 Day(s) | Angle | Standard Product | ||
฿ 75.94 | CONNECTOR | 1 Piece(s) | 6 Day(s) | Straight | Standard Product |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DX |
---|---|---|---|---|---|
Applicable pin/contact | Female | Number Of Pins | 14 | Connector Type | For PCB |
Rated Current(A) | 1 | Allowable Voltage(V) | AC250 | Wiring Method | Circuit Board Mounting (DIP) |
Plating of part touching terminal | Gold | Product Category | Receptacle | Contact Pitch(mm) | 1.27 |
Operating Temperature Range(°C) | -25 to +70 | Terminal pitch(mm) | 2.54 |
How can we improve?
How can we improve?