CD Type, Crimp Type Connector, CD Series

Caution
Product Description
A crimp connection type connector that minimizes connection work while also improving reliability.
[Features]
· Four sets of number of poles, 9, 15, 25 and 37 poles are available. Wires of AWG #28 to 20 (using 2 types of terminals) can be crimp-connected.
· Uses a metal shell to contribute to downsizing and being robust.
· Can be used with plug cases and combined with right-angle types, straight types, solder types, crimp types and ribbon IDC types.
[Applications]
· Convenient for various types of wiring.
CD Series Crimp Type Connector

CD Series list
D-Sub Connector (Crimp Termination Type) / CD Series Specifications
Product Standards
| Item | Standard Value | |
|---|---|---|
| Operating Temperature Range | -55 to +85°C | |
| Current Capacity | 3 A | |
| Rated voltage | 350 V AC | |
| Insulation resistance | 5,000 MΩ or more at 500 V DC | |
| Contact resistance | 25 mΩ or less at 100 mA DC | |
| Withstand Voltage | 1 min. at 1,250 V AC r.m.s | |
Materials/Processing
| Part Name | Materials | Color/Finish |
|---|---|---|
| Shell | Mild steel | Nickel plating |
| Insulator | PBT resin* | Black |
| Contacts | Phosphor bronze | Nickel plating + Selective gold plating |
*UL94V-0
Product Outline Drawing And Dimensions

Male connector CDB-25P(05)

Male connector CDB-25P(05) dimensional drawing

Male connector CDB-25PF(05)

Male connector CDB-25PF(05) dimensional drawing

Female connector

Female connector dimensional drawing

Contact (male terminal) dimensional drawing

Contact (female terminal) dimensional drawing
Product Usage
Connector Mounting Method and Mounting Dimensions

If installing connector from front of panel (front mounting)
Units: mm
| Shell Size | A1 | B1 | |
|---|---|---|---|
| E | 24.99 | 22 | |
| A | 33.32 | 30.3 | |
| B | 47.04 | 44 | |
| C | 63.5 | 60.5 | |
Front mount type shell size table

If installing connector from rear of panel (rear mounting)
Units: mm
| Shell Size | A2 | B2 | |
|---|---|---|---|
| E | 24.99 | 20.2 | |
| A | 33.32 | 28.6 | |
| B | 47.04 | 42.5 | |
| C | 63.5 | 59.2 | |
Rear mount type shell size table