D-Sub Connector (Ribbon Cable Insulation Displacement Connection Type) FD Series

Caution
Product Description
Ribbon cable insulation displacement connection type rectangular D-sub connector.
[Features]
· Because batch wire connections can be IDC terminated simultaneously, it is ideal for minimizing termination work and enhancing wire connection reliability
· Because the recommended cable for use is a ribbon cable with a standard size pitch of 1.27 mm, it can be used in combination with other connectors and standard ribbon cables.
· Small and tough thanks to its metal shell. The connecting press is a shared type.
· Connectors can be mounted from either the front or rear of the chassis or panel.
· Thanks to a structure in which the holding plate of the ribbon cable is fixed using a metal piece, it is able to provide strong fixing power to enable secure fixing of cables.
· The crimp termination procedure is the same as other connectors for ribbon cables, making terminations easy.
[Applications]
· Useful for various types of wiring work.
Rectangular Connector For Securely Fastening Cables Featuring a Small Durable Metal Shell

Minimizes wiring work, ideal for improving wire termination
D-Sub Connector (Ribbon Cable IDC Termination Type) - FD Series Product Standards
| Item | Standard Value | |
|---|---|---|
| Operating Temperature Range | -55 to +85°C | |
| Current Capacity | 1 A | |
| Rated voltage | 200 V AC | |
| Insulation resistance | 1,000 MΩ or more at 500 V DC | |
| Contact resistance | 25 mΩ or less at 100 mA DC | |
| Withstand Voltage | 1 min. at 650 V AC r.m.s | |
Product Materials/Processing
| Part Name | Materials | Color/Finish |
|---|---|---|
| Shell | Mild steel | Nickel plating |
| Insulator | PBT resin* | Black |
| Contacts | Copper alloy | Nickel plating + gold plating |
*UL94V-0
Product Mounting Method

If installing connector from front of panel (front mounting)

If installing connector from rear of panel (rear mounting)
Product Outline Drawing And Dimensions
Male Connector/FD*-*P(05) Series

FDB-25P(05)

Dimensional drawing
| Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | H | I | J | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FDE-9P(05) | 211-0143-8 05 | 9 | 30.81 | 16.9 | 24.99 | 17.6 | 19 | 19.28 | 5.99 | 1.2 | 24.39 | 2.7 | ||
| FDA-15P(05) | 211-0145-3 05 | 15 | 39.14 | 25.24 | 33.32 | 25.8 | 27.2 | 27.55 | ||||||
| FDB-25P(05) | 211-0135-0 05 | 25 | 53.04 | 39.01 | 47.04 | 39.6 | 41.4 | 41.28 | 5.87 | 1.3 | 24.37 | 3.2 | ||
| FDC-37P(05) | 211-0147-9 05 | 37 | 69.32 | 55.47 | 63.5 | 56.14 | 57.9 | 57.71 | 1.4 | 24.47 | ||||
Male Connector/FD*-*PF(05) Series

FDB-25PF(05)

Dimensional drawing
| Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | H | I | J | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FDE-9PF(05) | 211-0721-2 05 | 9 | 30.81 | 16.9 | 24.99 | 17.6 | 19 | 19.28 | 5.99 | 1.2 | 24.39 | 2.7 | ||
| FDA-15PF(05) | 211-0722-5 05 | 15 | 39.14 | 25.24 | 33.32 | 25.8 | 27.2 | 27.55 | ||||||
| FDB-25PF(05) | 211-0723-8 05 | 25 | 53.04 | 39.01 | 47.04 | 39.6 | 41.4 | 41.28 | 5.87 | 1.3 | 24.37 | 3.2 | ||
| FDC-37PF(05) | 211-0724-0 05 | 37 | 69.32 | 55.47 | 63.5 | 56.14 | 57.9 | 57.71 | 1.4 | 24.47 | ||||
Female Connector/FD*-*S(05) Series

FDB-25S(05)

Dimensional drawing
| Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | H | I | J | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FDE-9S(05) | 211-0144-0 05 | 9 | 30.81 | 16.4 | 24.99 | 17.6 | 19 | 19.28 | 6.17 | 1.2 | 24.37 | 2.7 | ||
| FDA-15S(05) | 211-0146-6 05 | 15 | 39.14 | 24.59 | 33.32 | 25.8 | 27.2 | 27.55 | ||||||
| FDB-25S(05) | 211-0136-2 05 | 25 | 53.04 | 38.3 | 47.04 | 39.6 | 41.4 | 41.28 | 3.2 | |||||
| FDC-37S(05) | 211-0148-1 05 | 37 | 69.32 | 54.76 | 63.5 | 56.14 | 57.9 | 57.71 | ||||||