(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ribbon cable insulation displacement connection type rectangular D-sub connector.
[Features]
· With a low height on the termination side, contributing to space saving measures inside sets. Small and tough thanks to its metal shell.
· Connectors can be mounted from either the front or rear of the chassis or panel.
· Thanks to a structure in which the holding plate of the ribbon cable is fixed using a metal piece, it is able to provide strong fixing power to enable secure fixing of cables.
· In addition to 1.38‑mm pitch cables, ribbon cables with a standard pitch of 1.27 mm can also be IDC terminated by simply switching out the jig.
* In this case, a jig is required for slitting cables.
· Discrete cables can also be IDC terminated using a multi-core cable insulation displacement device.
[Applications]
· Useful for various types of wiring work.
Small and durable metal shell
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Current Capacity | 1 A |
Rated voltage | 200 V AC |
Insulation resistance | 1,000 MΩ or more at 500 V DC |
Contact resistance | 25 mΩ or less at 100 mA DC |
Withstand Voltage | 1 min. at 650 V AC r.m.s |
Product Standards
Part Name | Materials | Color/Finish |
---|---|---|
Shell | Mild steel | Nickel plating |
Insulator | PBT resin* | Black |
Contacts | Beryllium copper | Nickel + selective gold plating |
Materials/Processing
FDBD-25P(55)
FDED-9P(55), FDAD-15P(55), FDBD-25P(55), FDCD-37P(55) dimensional drawing
FDBD-25PF(55)
FDED-9PF(55), FDBD-25PF(55), FDCD-37PF(55) dimensional drawing
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | H | I | J |
---|---|---|---|---|---|---|---|---|---|---|---|---|
FDED-9P(55) | 211-0444-4 55 | 9 | 30.81 | 16.9 | 24.99 | 16.9 | 19 | 19.28 | 5.99 | 1.2 | 15.67 | 2.7 |
FDAD-15P(55) | 211-0446-0 55 | 15 | 39.14 | 25.24 | 33.32 | 25.27 | 27.2 | 27.55 | ||||
FDBD-25P(55) | 211-0448-5 55 | 25 | 53.04 | 39.01 | 47.04 | 39 | 41.4 | 41.28 | 5.87 | 1.3 | 3.2 | |
FDCD-37P(55) | 211-0450-7 55 | 37 | 69.32 | 55.47 | 63.5 | 55.4 | 57.9 | 57.71 | 1.4 |
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | H | I | J |
---|---|---|---|---|---|---|---|---|---|---|---|---|
FDED-9PF(55) | 211-0604-9 55 | 9 | 30.81 | 16.9 | 24.99 | 16.9 | 19.0 | 19.28 | 5.99 | 1.2 | 15.67 | 2.7 |
FDBD-25PF(55) | 211-0606-4 55 | 25 | 53.04 | 39.01 | 47.04 | 39.0 | 41.4 | 41.28 | 5.87 | 1.3 | 3.2 | |
FDCD-37PF(55) | 211-0607-7 55 | 37 | 69.32 | 55.47 | 63.5 | 55.4 | 57.9 | 57.71 | 1.4 |
FDBD-25S(55)
FDED-9S(55), FDBD-25S(55), FDCD-37S(55) dimensional drawing
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | H | I | J |
---|---|---|---|---|---|---|---|---|---|---|---|---|
FDED-9S(55) | 211-0445-7 55 | 9 | 30.81 | 16.4 | 24.99 | 16.9 | 19 | 19.28 | 6.17 | 1.2 | 15.67 | 2.7 |
FDBD-25S(55) | 211-0449-8 55 | 25 | 53.04 | 38.3 | 47.04 | 39 | 41.4 | 41.28 | 3.2 | |||
FDCD-37S(55) | 211-0451-0 55 | 37 | 69.32 | 54.76 | 63.5 | 55.4 | 57.9 | 57.71 |
Dimensional drawing for installing connector from front of panel (front mounting)
Diagram showing fully mounted state
Units: mm
Shell Size | A1 | B1 |
---|---|---|
E | 24.99 | 22 |
A | 33.32 | 30.3 |
B | 47.04 | 44 |
C | 63.5 | 60.5 |
Dimensional drawing for installing connector from rear of panel (rear mounting)
Diagram showing fully mounted state
Units: mm
Shell Size | A2 | B2 |
---|---|---|
E | 24.99 | 20.2 |
A | 33.32 | 28.6 |
B | 47.04 | 42.5 |
C | 63.5 | 59.2 |
Part Number |
---|
FDAD-15P(55) |
FDBD-25P(55) |
FDBD-25PF(55) |
FDBD-25S(55) |
FDCD-37P(55) |
FDCD-37PF(55) |
FDCD-37S(55) |
FDED-9P(55) |
FDED-9PF(55) |
FDED-9S(55) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Features |
---|---|---|---|---|---|---|---|---|---|
฿ 313.94 ฿ 146.48 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 15 | NA | ||
฿ 387.48 ฿ 179.64 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 25 | NA | ||
฿ 387.48 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 25 | Shieldable machining | ||
฿ 695.61 ฿ 187.81 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 25 | NA | ||
฿ 581.81 ฿ 270.89 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 37 | NA | ||
฿ 670.11 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Male | 37 | Shieldable machining | ||
฿ 548.52 ฿ 216.78 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 37 | NA | ||
฿ 231.42 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 9 | NA | ||
฿ 391.74 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 9 | Shieldable machining | ||
฿ 267.10 ฿ 130.24 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 9 | NA |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | Dsub |
---|---|---|---|---|---|
Connector Type | Cable Connection | Rated Current(A) | 1 | Allowable Voltage(V) | AC200 |
Wiring Method | Pressure Welding | Connection direction | Straight | Plating of part touching terminal | Nickel + partial gold |
Product Category | Connector | Operating Temperature Range(°C) | -55 to +85 |
How can we improve?
How can we improve?