(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various accessories allow for use according to application.
· Uses a metal shell to contribute to downsizing and being robust.
· Mold-integrated type of connector to be mounted on PCBs in parallel.
· Ideal for labor saving in connection works and improvement of connection reliability due to direct connection to the circuit on a PCB.
· Solder type, crimp type and ribbon IDC type allowing for various combinations.
RD*D Series
Metric thread type
Inch thread type
Metric thread type
Inch thread type
Metric thread type
Inch thread type
Male contact type
Female contact type
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Rated Current | 3 A |
Rated voltage | 350 V AC |
Insulation resistance | 5,000 MΩ or more at 500 V DC |
Contact resistance | 25 mΩ or less at 100 mA DC |
Withstand Voltage | 1 min. at 1,250 V AC r.m.s |
Product Standards
Part Name | Materials | Color/Finish |
---|---|---|
Shell | Mild steel | Nickel plating |
Insulator | PBT resin* | Black |
Contacts | Phosphor bronze | Nickel plating + Selective gold plating |
Materials/Processing
Outline drawing *Diagram shows RDBD-25S(55)
Panel mounting screws: M2.6 × 0.45 (metric thread)
Ground terminal (PCB mounting): M3 × 0.5
Outline drawing *Diagram shows RDBD-25P(55)
Panel mounting screws: M2.6 × 0.45 (metric thread)
Ground terminal (PCB mounting): M3 × 0.5
Units: mm
Number of Contacts | A | B | C1 | C2 | D | E |
---|---|---|---|---|---|---|
9 | 24.99 | 30.81 | 16.4 | 16.9 | 24.99 | 8.34 |
15 | 33.32 | 39.14 | 24.59 | 25.24 | 33.32 | |
25 | 47.04 | 53.04 | 38.3 | 39.01 | 47.04 | 8.4 |
37 | 63.5 | 69.32 | 54.76 | ― | 63.5 | ― |
Dimensions of Type Without Locking Device
Outline drawing *Diagram shows RDBD-25S-LN(55)
Rectangular mating threaded holes: M2.6 × 0.45 (for metric thread)
Ground terminal (PCB mounting): M3 × 0.5
Outline drawing *Diagram shows RDBD-25P-LN(55)
Rectangular mating threaded holes: M2.6 × 0.45 (for metric thread)
Ground terminal (PCB mounting): M3 × 0.5
Units: mm
Number of Contacts | A | B | C1 | C2 | D | E |
---|---|---|---|---|---|---|
9 | 24.99 | 30.81 | 16.4 | 16.9 | 24.99 | 8.34 |
15 | 33.32 | 39.14 | 24.59 | 25.24 | 33.32 | |
25 | 47.04 | 53.04 | 38.3 | 39.01 | 47.04 | 8.4 |
37 | 63.5 | 69.32 | 54.76 | ― | 63.5 | ― |
Dimensions of Locking Device with Rectangular Mating Locking Base (LN Type)
Outline drawing *Diagram shows RDBD-25S-LNA(55)
Hexagonal-mating threaded holes: M2.6 × 0.45 (for metric thread)
Ground terminal (PCB mounting): M3 × 0.5
Outline drawing *Diagram shows RDBD-25P-LNA(55)
Hexagonal-mating threaded holes: M2.6 × 0.45 (for metric thread)
Ground terminal (PCB mounting): M3 × 0.5
Units: mm
Number of Contacts | A | B | C1 | C2 | D | E |
---|---|---|---|---|---|---|
9 | 24.99 | 30.81 | 16.4 | 16.9 | 24.99 | 8.34 |
15 | 33.32 | 39.14 | 24.59 | 25.24 | 33.32 | |
25 | 47.04 | 53.04 | 38.3 | 39.01 | 47.04 | 8.4 |
37 | 63.5 | 69.32 | 54.76 | ― | 63.5 | ― |
Locking Device With Hexagonal-Mating Locking Base (LNA Type)
Outline drawing *Diagram shows RDBD-25SE1/M2.6(55)
Hexagonal mating screw: not provided (dedicated lock screws can be selected based on application)
Grounding device (PCB mounting part): with simple locking pin to temporarily lock PCB
Compatible PCB thickness: 1.6 mm
Note: HD-LN threads cannot be used.
Outline drawing *Diagram shows RDBD-25PE1/M2.6(55)
Hexagonal mating screw: not provided (dedicated lock screws can be selected based on application)
Grounding device (PCB mounting part): with simple locking pin to temporarily lock PCB
Compatible PCB thickness: 1.6 mm
Note: HD-LN threads cannot be used.
Units: mm
Number of Contacts | A | B | C1 | C2 | D |
---|---|---|---|---|---|
9 | 24.99 | 30.81 | 16.4 | 16.9 | 24.99 |
15 | 33.32 | 39.14 | 24.59 | 25.24 | 33.32 |
25 | 47.04 | 53.04 | 38.3 | 39.01 | 47.04 |
37 | 63.5 | 69.32 | 54.76 | ― | 63.5 |
Dimensions of Field-Mounting Locking Device
RDED-9
RDAD-15
RDBD-25
RDCD-37
Mounting Hole Dimensional Drawing
Shell Size | a | b | c |
---|---|---|---|
E | 24.99 | 20.2 | 11.5 |
A | 33.32 | 28.6 | |
B | 47.04 | 42.3 | |
C | 63.5 | 58.7 |
Mounting hole dimensions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Specifications | Features | Screw (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 303.46 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Male | 15 | Non-locking device | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 336.77 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 15 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 337.55 ฿ 157.33 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 15 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 246.37 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Male | 15 | Non-locking device | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 330.24 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 15 | Lock equipment retrofit | Simple Lock and Pin for Circuit Board Stopper | Screw M2.6 | ||
฿ 829.63 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 15 | With lock equipment rectangle mating holder | Simple Lock and Pin for Circuit Board Stopper | Metric screw M2.6 x 0.45 | ||
฿ 245.43 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Female | 15 | Non-locking device | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 325.55 ฿ 113.98 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 15 | Non-locking device | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 307.93 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 15 | With lock equipment rectangle mating holder | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 269.03 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female | 15 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 276.00 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female | 15 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 236.50 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Female | 15 | Non-locking device | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 599.57 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Female | 15 | With lock device hexagonal mating securing blocks | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 203.61 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female | 15 | Lock equipment retrofit | Simple Lock and Pin for Circuit Board Stopper | Screw M2.6 | ||
฿ 321.31 | CONNECTOR | 1 Piece(s) | 98 Day(s) | 10 | Female | 15 | With lock equipment rectangle mating holder | Simple Lock and Pin for Circuit Board Stopper | Metric screw M2.6 x 0.45 | ||
฿ 441.83 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Male | 25 | With lock equipment rectangle mating holder | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 422.97 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Male | 25 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 312.12 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Male | 25 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 374.87 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 25 | Non-locking device | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 380.21 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Male | 25 | With lock equipment rectangle mating holder | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 372.23 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Male | 25 | With lock device hexagonal mating securing blocks | PCB mounting shape φ 3 x 3.2 through hole | Inch screw No. 4-40 UNC | ||
฿ 366.83 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 25 | With lock device hexagonal mating securing blocks | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 677.04 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 25 | Lock equipment retrofit | Simple Lock and Pin for Circuit Board Stopper | Screw M2.6 | ||
฿ 391.84 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Male | 25 | With lock equipment rectangle mating holder | Simple Lock and Pin for Circuit Board Stopper | Metric screw M2.6 x 0.45 | ||
฿ 249.90 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Female | 25 | Non-locking device | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 334.23 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 25 | With lock equipment rectangle mating holder | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 867.97 | CONNECTOR | 1 Piece(s) | 98 Day(s) | - | Female | 25 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 379.34 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Female | 25 | With lock equipment hexagonal mating holder (with ground plate) | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 275.61 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Female | 25 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 322.20 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Female | 25 | With lock equipment rectangle mating holder | PCB mounting shape φ 3 x 3.2 through hole | Inch screw No. 4-40 UNC | ||
฿ 311.61 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Female | 25 | With lock device hexagonal mating securing blocks | PCB mounting shape φ 3 x 3.2 through hole | Inch screw No. 4-40 UNC | ||
฿ 294.53 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Female | 25 | Lock equipment retrofit | Simple Lock and Pin for Circuit Board Stopper | Screw M2.6 | ||
฿ 352.56 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Female | 25 | With lock equipment rectangle mating holder | Simple Lock and Pin for Circuit Board Stopper | Metric screw M2.6 x 0.45 | ||
฿ 316.96 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Female | 37 | Non-locking device | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | |
฿ 434.84 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 37 | With lock equipment rectangle mating holder | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 333.17 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Female | 37 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 409.15 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Female | 37 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 422.97 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Female | 37 | With lock equipment rectangle mating holder | PCB mounting shape φ 3 x 3.2 through hole | Inch screw No. 4-40 UNC | ||
฿ 418.80 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Female | 37 | With lock device hexagonal mating securing blocks | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 399.13 | CONNECTOR | 1 Piece(s) | 5 Day(s) | - | Female | 37 | Lock equipment retrofit | Simple Lock and Pin for Circuit Board Stopper | Screw M2.6 | ||
฿ 431.37 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Female | 37 | With lock equipment rectangle mating holder | Simple Lock and Pin for Circuit Board Stopper | Metric screw M2.6 x 0.45 | ||
฿ 227.61 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 9 | Non-locking device | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 312.44 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Male | 9 | With lock equipment rectangle mating holder | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 306.67 ฿ 145.61 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 9 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 253.55 ฿ 144.09 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 9 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 276.00 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 9 | With lock device hexagonal mating securing blocks | PCB mounting shape φ 3 x 3.2 through hole | Inch screw No. 4-40 UNC | ||
฿ 265.55 ฿ 127.23 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 9 | Lock equipment retrofit | Simple Lock and Pin for Circuit Board Stopper | Screw M2.6 | ||
฿ 276.67 | CONNECTOR | 1 Piece(s) | 6 Day(s) | 10 | Male | 9 | With lock equipment rectangle mating holder | Simple Lock and Pin for Circuit Board Stopper | Metric screw M2.6 x 0.45 | ||
฿ 197.81 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female | 9 | Non-locking device | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 248.01 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 9 | With lock equipment rectangle mating holder | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 181.67 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Female | 9 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Inch screw No. 4-40 UNC | ||
฿ 221.59 ฿ 132.33 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 9 | With lock device hexagonal mating securing blocks | Circuit board mounting shape M3 x 0.5 | Metric screw M2.6 x 0.45 | ||
฿ 192.63 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Female | 9 | Non-locking device | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 265.99 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Female | 9 | With lock equipment rectangle mating holder | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 577.37 | CONNECTOR | 1 Piece(s) | 98 Day(s) | 10 | Female | 9 | With lock device hexagonal mating securing blocks | PCB mounting shape φ 3 x 3.2 through hole | Metric screw M2.6 x 0.45 | ||
฿ 226.45 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Female | 9 | Lock equipment retrofit | Simple Lock and Pin for Circuit Board Stopper | Screw M2.6 | ||
฿ 303.46 | CONNECTOR | 1 Piece(s) | 98 Day(s) | 10 | Female | 9 | With lock equipment rectangle mating holder | Simple Lock and Pin for Circuit Board Stopper | Metric screw M2.6 x 0.45 |
Loading...
Connector Shape | Rectangular | Connector series initials | P/Q/R | D/E/F | Dsub |
---|---|---|---|---|---|
P/Q/R | RD | Connector Type | For PCB | Rated Current(A) | 3 |
Allowable Voltage(V) | AC350 | Connection direction | Angle | Plating of part touching terminal | Gold |
Product Category | Receptacle | Operating Temperature Range(°C) | -55 to +85 |
How can we improve?
How can we improve?