(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Solder termination type D-sub connector. The contact termination area is solder cup shaped, enabling easy wire termination for various types of cable.
[Features]
· A small and tough connector thanks to its metal shell.
· The soldering side has a solder cup structure that makes soldering easy. Can be connected with compatible wires up to AWG#20.
· With a glass-infused PBT resin (UL94V-0) insulator featuring superior heat and chemical resistance.
· Can be used with a variety of plug cases including CTF and CTH Series models. Can be combined in various ways including with straight DIP (SD), right-angle DIP (RD) and ribbon IDC (FD) terminated types
HDBB-25P(05)
HDBB-25PF(05)
HDBB-25S(05)
Item | Standard Values | |
---|---|---|
Operating Temperature Range | -40 to +85°C | |
Rated Current | 3 A | |
Rated voltage | 400 V AC | |
Insulation resistance | 5,000 MΩ or more at 500 V DC | |
Contact resistance | 7 mΩ or less at 100 mA DC | |
Withstand voltage | 1 min. at 1,250 V AC r.m.s |
Part Name | Materials | Color/Finish | |||
---|---|---|---|---|---|
Shell | Mild steel | Nickel plating | |||
Insulator | PBT resin* | Black | |||
Contacts | Male | Copper alloy | Nickel plating + Selective gold plating | ||
Female | Phosphor bronze |
Dimensional drawing
Dimensional drawing
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | ||
---|---|---|---|---|---|---|---|---|---|---|---|
HDEB-9P(05) | 211-0232-6 05 | 9 | 30.81 | 24.99 | 16.9 | 8.34 | 1.2 | 5.99 | 12.55 | ||
HDAB-15P(05) | 211-0234-1 05 | 15 | 39.14 | 33.32 | 25.24 | ||||||
HDBB-25P(05) | 211-0215-7 05 | 25 | 53.04 | 47.04 | 39.01 | 8.4 | 1.3 | 5.87 | |||
HDCB-37P(05) | 211-0236-7 05 | 37 | 69.32 | 63.5 | 55.47 | 1.4 | |||||
HDDB-50P(05) | 211-0393-5 05 | 50 | 66.93 | 61.11 | 52.85 | 11.13 | 1.5 | 15.37 |
Dimensional drawing
Dimensional drawing
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | ||
---|---|---|---|---|---|---|---|---|---|---|---|
HDEB-9PF(05) | 211-0566-1 05 | 9 | 30.81 | 24.99 | 16.9 | 8.34 | 1.2 | 5.99 | 12.55 | ||
HDAB-15PF(05) | 211-0563-3 05 | 15 | 39.14 | 33.32 | 25.24 | ||||||
HDBB-25PF(05) | 211-0564-6 05 | 25 | 53.04 | 47.04 | 39.01 | 8.4 | 1.3 | 5.87 | |||
HDCB-37PF(05) | 211-0567-4 05 | 37 | 69.32 | 63.5 | 55.47 | 1.4 |
Dimensional drawing
Dimensional drawing
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | ||
---|---|---|---|---|---|---|---|---|---|---|---|
HDEB-9S(05) | 211-0233-9 05 | 9 | 30.81 | 24.99 | 16.4 | 1.2 | 7.82 | 12.55 | 6.17 | ||
HDAB-15S(05) | 211-0235-4 05 | 15 | 39.14 | 33.32 | 24.59 | ||||||
HDBB-25S(05) | 211-0216-0 05 | 25 | 53.04 | 47.04 | 38.3 | ||||||
HDCB-37S(05) | 211-0237-0 05 | 37 | 69.32 | 63.5 | 54.76 | ||||||
HDDB-50S(05) | 211-0394-8 05 | 50 | 66.93 | 61.11 | 52.35 | 10.63 | 15.37 |
Dimensional drawing
Units: mm
Shell Size | a | b | c | |
---|---|---|---|---|
E | 24.99 | 20.2 | 11.5 | |
A | 33.32 | 28.6 | ||
B | 47.04 | 42.3 | ||
C | 63.5 | 58.7 | ||
D | 61.11 | 56 | 14.3 |
Part Number |
---|
HDAB-15P(05) |
HDAB-15PF(05) |
HDAB-15S(05) |
HDBB-25P(05) |
HDBB-25PF(05) |
HDBB-25S(05) |
HDCB-37P(05) |
HDCB-37PF(05) |
HDCB-37S(05) |
HDDB-50P(05) |
HDDB-50S(05) |
HDEB-9P(05) |
HDEB-9PF(05) |
HDEB-9S(05) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Features |
---|---|---|---|---|---|---|---|---|
฿ 248.54 | CONNECTOR | 1 Piece(s) | Same day | Male | 15 | NA | ||
฿ 167.32 ฿ 102.22 | CONNECTOR | 1 Piece(s) | Same day | Male | 15 | Shieldable machining | ||
฿ 254.42 | CONNECTOR | 2 Piece(s) | 3 Day(s) | Female | 15 | NA | ||
฿ 190.96 | CONNECTOR | 1 Piece(s) | Same day | Male | 25 | NA | ||
฿ 209.53 ฿ 94.37 | CONNECTOR | 1 Piece(s) | Same day | Male | 25 | Shieldable machining | ||
฿ 283.81 | CONNECTOR | 2 Piece(s) | Available | 5 Day(s) | Female | 25 | NA | |
฿ 456.87 | CONNECTOR | 1 Piece(s) | 5 Day(s) | Male | 37 | NA | ||
฿ 471.87 ฿ 176.81 | CONNECTOR | 1 Piece(s) | Same day | Male | 37 | Shieldable machining | ||
฿ 408.54 | CONNECTOR | 1 Piece(s) | 3 Day(s) | Female | 37 | NA | ||
฿ 553.91 ฿ 261.56 | CONNECTOR | 1 Piece(s) | Same day | Male | 50 | NA | ||
฿ 576.39 | CONNECTOR | 1 Piece(s) | 3 Day(s) | Female | 50 | NA | ||
฿ 137.16 | CONNECTOR | 2 Piece(s) | 5 Day(s) | Male | 9 | NA | ||
฿ 137.16 | CONNECTOR | 1 Piece(s) | Same day | Male | 9 | Shieldable machining | ||
฿ 143.19 | CONNECTOR | 1 Piece(s) | 5 Day(s) | Female | 9 | NA |
Loading...
Connector Shape | Rectangular | Connector series initials | G/H/I | D/E/F | Dsub |
---|---|---|---|---|---|
G/H/I | HD | Connector Type | Cable Connection | Rated Current(A) | 3 |
Allowable Voltage(V) | AC400 | Wiring Method | Solder | Connection direction | Straight |
Plating of part touching terminal | Nickel + partial gold | Product Category | Connector | Operating Temperature Range(°C) | -40 to +85 |
How can we improve?
How can we improve?