(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Straight, board-mounted type rectangular D-sub connector.
[Features]
· Can be used in combination with various types of D-sub plug.
· Small and tough thanks to its metal shell.
· Gold plated on the contact side of the terminal and gold flash plated and tin plated for the board mounting side. Superior gold-saving effects.
· Installs vertically to printed circuit boards, enabling high-density mounting. Ideal for connections with cable plugs.
· Various combinations are possible including with DIP soldered (HD), crimped (CD) and ribbon IDC (FD) termination types.
· With a glass-infused PBT resin (UL94V-0) insulator featuring superior heat resistance.
[Applications]
· Useful for various types of wiring work.
SD Series
SDBB-25P(55)
SDBB-25S(55)
SDBG-25PF(55)
SDBG-25S(55)
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Rated Current | 3 A |
Rated voltage | 350 V AC |
Insulation resistance | 5,000 MΩ or more at 500 V DC |
Contact resistance | 15 mΩ or less at 100 mA DC (SD*B type) |
30 mΩ or less at 100 mA DC (SD*G type) | |
Withstand Voltage | 1 min. at 1,250 V AC r.m.s |
Part Name | Materials | Color/Finish |
---|---|---|
Shell | Mild steel | Nickel plating |
Insulator | PBT resin | Black |
Contacts | Phosphor bronze | Contact area: nickel plating + gold plating DIP area: nickel plating + gold plating or tin plating |
Outline drawing *Diagram shows 25-contact type (SDBB-25P(55))
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|---|
SDEB-9P(55) | 211-0247-3 55 | 9 | 30.81 | 24.99 | 16.9 | 8.34 | 1.2 | 5.99 | 12.55 |
SDAB-15P(55) | 211-0249-9 55 | 15 | 39.14 | 33.32 | 25.24 | ||||
SDBB-25P(55) | 211-0251-0 55 | 25 | 53.04 | 47.04 | 39.01 | 8.4 | 1.3 | 5.87 | |
SDCB-37P(55) | 211-0253-6 55 | 37 | 69.32 | 63.5 | 55.47 | 1.4 | |||
SDDB-50P(55) | 211-0395-0 55 | 50 | 66.93 | 61.11 | 52.85 | 11.13 | 1.5 | 15.37 |
Outline drawing *Diagram shows 25-contact type (SDBB-25S(55))
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|---|
SDEB-9S(55) | 211-0248-6 55 | 9 | 30.81 | 24.99 | 16.4 | 1.2 | 7.82 | 12.55 | 6.17 |
SDAB-15S(55) | 211-0250-6 55 | 15 | 39.14 | 33.32 | 24.59 | ||||
SDBB-25S(55) | 211-0252-3 55 | 25 | 53.04 | 47.04 | 38.3 | ||||
SDCB-37S(55) | 211-0254-9 55 | 37 | 69.32 | 63.5 | 54.76 | ||||
SDDB-50S(55) | 211-0396-3 55 | 50 | 66.93 | 61.11 | 52.35 | 10.63 | 15.37 | 6.1 |
Outline drawing *Diagram shows 25-contact type (SDBG-25PF(55))
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|---|
SDEG-9PF(55) | 211-0689-1 55 | 9 | 30.81 | 24.99 | 16.9 | 8.34 | 1.2 | 5.99 | 12.55 |
SDAG-15PF(55) | 211-0772-3 55 | 15 | 39.14 | 33.32 | 25.24 | ||||
SDBG-25PF(55) | 211-0690-0 55 | 25 | 53.04 | 47.04 | 39.01 | 8.4 | 1.3 | 5.87 | |
SDCG-37PF(55) | 211-0773-6 55 | 37 | 69.32 | 63.5 | 55.47 | 1.4 |
Outline drawing *Diagram shows 25-contact type (SDBG-25S(55))
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|---|
SDEG-9S(55) | 211-0464-1 55 | 9 | 30.81 | 24.99 | 16.4 | 1.2 | 7.82 | 12.55 | 6.17 |
SDAG-15S(55) | 211-0550-1 55 | 15 | 39.14 | 33.32 | 24.59 | ||||
SDBG-25S(55) | 211-0324-2 55 | 25 | 53.04 | 47.04 | 38.3 | ||||
SDCG-37S(55) | 211-0771-0 55 | 37 | 69.32 | 63.5 | 54.76 | ||||
SDDG-50S(55) | 211-0632-4 55 | 50 | 66.93 | 61.11 | 52.35 | 10.63 | 15.37 | 6.1 |
SDEB-9
SDAB-15
SDBB-25
SDCB-37
SDDB-50
Mounting Hole Dimensional Drawing
Units: mm
Shell Size | a | b | c |
---|---|---|---|
E | 24.99 | 20.2 | 11.5 |
A | 33.32 | 28.6 | |
B | 47.04 | 42.3 | |
C | 63.5 | 58.7 | |
D | 61.11 | 56 | 14.3 |
Mounting hole dimensions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Plating of part touching terminal | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 167.32 ฿ 102.22 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 15 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 250.45 ฿ 105.54 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 15 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 232.26 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 15 | Tin | Terminal long-legged type | DIP: Tin plating | ||
฿ 189.68 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Female | 15 | Tin | Terminal long-legged type | DIP: Tin plating | ||
฿ 282.97 ฿ 126.01 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 25 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 227.62 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 25 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 254.77 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Female | 25 | Tin | Terminal long-legged type | DIP: Tin plating | ||
฿ 429.29 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Male | 37 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 459.87 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 37 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 493.16 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female | 37 | Tin | Terminal long-legged type | DIP: Tin plating | ||
฿ 700.89 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 50 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 627.10 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female | 50 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 137.16 ฿ 70.28 | CONNECTOR | 1 Piece(s) | Same day | - | Male | 9 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 181.55 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 9 | Gold Flashing | Standard Type | DIP: gold flash | ||
฿ 208.65 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | 9 | Tin | Terminal long-legged type | DIP: Tin plating | ||
฿ 198.58 ฿ 93.63 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 9 | Tin | Terminal long-legged type | DIP: Tin plating |
Loading...
Connector Shape | Rectangular | Connector series initials | S/T/U | D/E/F | Dsub |
---|---|---|---|---|---|
S/T/U | SD | Connector Type | For PCB | Rated Current(A) | 3 |
Allowable Voltage(V) | AC350 | Wiring Method | Circuit Board Mounting (DIP) | Connection direction | Straight |
Product Category | Receptacle | Operating Temperature Range(°C) | -55 to +85 |
How can we improve?
How can we improve?