(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin plug case for D-sub connectors.
[Features]
· The screw-type locking mechanism is both strong and secure.
· Made from resilient ABS resin, making it both lightweight and strong.
· The plug case is divided at the center of the cable inlet port and requires only a few screws, making assembly and maintenance easy.
· Equipped with two types of locking device for use with different types of panel mounting: rectangular and hexagonal types.
· The 25-contact type is for JIS-C-6361 designated modems.
· Solder (HD) and crimp (CD) types can be easily inserted.
[Applications]
· Useful for various types of wiring work.
HDB-CTF(50) / Lock screw type for use with screwdrivers
HDB-CTF1(50) / Manually-rotated lock screw type
Connector Type | Other |
---|---|
Locking Method | Screw fastener, spring, latch lock |
Operating Temperature Range (Max.) | 85, 70, 65, 60°C |
Operating Temperature Range (Min.) | -55, -25°C |
Part Name | Materials | Color/Finish |
---|---|---|
Plug case | ABS resin | 25PB6 / 2 colors |
Locking mechanism | Steel or zinc alloy die-cast | Nickel plating |
Dimensional drawing: HDB-CTF(50) for 25-contacts
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | H |
---|---|---|---|---|---|---|---|---|---|---|
HDE-CTF(50) | 211-0159-8 50 | 9 | 24.99 | 33.2 | 18 | 19.2 | 19.2 | 40.2 | 19.6 | 7 |
HDA-CTF(50) | 211-0160-7 50 | 15 | 33.32 | 41.2 | 27.2 | 27.2 | 43.2 | 9 | ||
HDB-CTF(50) | 211-0139-0 50 | 25 | 47.04 | 55 | 20 | 40 | 40 | 46 | 20.8 | 10 |
HDC-CTF(50) | 211-0161-0 50 | 37 | 63.5 | 72.2 | 50.2 | 57 | 51.2 | 24 | 12 |
Dimensional drawing: HDB-CTF1(50) for 25-contacts
Units: mm
Product No. | HRS No. | Number of Contacts | A | B | C | D | E | F | G | H |
---|---|---|---|---|---|---|---|---|---|---|
HDE-CTF1(50) | 211-0168-9 50 | 9 | 24.99 | 33.2 | 18 | 19.2 | 19.2 | 40.2 | 19.6 | 7 |
HDA-CTF1(50) | 211-0350-2 50 | 15 | 33.32 | 41.2 | 27.2 | 27.2 | 43.2 | 9 | ||
HDB-CTF1(50) | 211-0166-3 50 | 25 | 47.04 | 55 | 20 | 40 | 40 | 46 | 20.8 | 10 |
HDC-CTF1(50) | 211-0328-3 50 | 37 | 63.5 | 72.2 | 50.2 | 57 | 51.2 | 24 | 12 |
Part Number |
---|
HDA-CTF1(50) |
HDA-CTF(50) |
HDB-CTF1(50) |
HDB-CTF(50) |
HDC-CTF1(50) |
HDC-CTF(50) |
HDE-CTF1(4-40)(50) |
HDE-CTF1(50) |
HDE-CTF(50) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins | Specifications | Features |
---|---|---|---|---|---|---|---|---|
฿ 322.07 ฿ 136.88 | CONNECTOR | 1 Piece(s) | Same day | 15 | Rotating lock screw type | - | ||
฿ 235.43 ฿ 113.97 | CONNECTOR | 1 Piece(s) | Same day | 15 | Lock screw type for screwdrivers | - | ||
฿ 227.62 | CONNECTOR | 1 Piece(s) | Same day | 25 | Rotating lock screw type | - | ||
฿ 175.70 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 25 | Lock screw type for screwdrivers | - | ||
฿ 321.10 | CONNECTOR | 1 Piece(s) | Same day | 37 | Rotating lock screw type | - | ||
฿ 433.94 ฿ 147.41 | CONNECTOR | 1 Piece(s) | Same day | 37 | Lock screw type for screwdrivers | - | ||
฿ 1,844.00 | CONNECTOR | 1 Piece(s) | 16 Day(s) | 9 | Rotating lock screw type | Screw type: inch type | ||
฿ 227.62 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 9 | Rotating lock screw type | - | ||
฿ 139.33 | CONNECTOR | 1 Piece(s) | Same day | 9 | Lock screw type for screwdrivers | - |
Loading...
Connector Shape | Rectangular | Connector series initials | A/B/C | A/B/C | CTF |
---|---|---|---|---|---|
D/E/F | Dsub | Connection direction | Straight | Product Category | Plug case |
Operating Temperature Range(°C) | -25 to +70 |
How can we improve?
How can we improve?