D-Sub Connector Plug Case (Product With EMI Measures), CTH Series

Caution
Product Description
A plug case with EMI countermeasures for D-sub connectors that is both strong and secure thanks to its screw type locking mechanism.
[Features]
· The standard screw type locking mechanism provides a strong and secure lock.
· ABS resin construction with a plated finish, making it both lightweight and strong. Excellent shielding effects against electromagnetic waves. (ABS resin: UL94HB / Plating: UL746C)
· In order to enhance shielding effects, the cable clamp features a structure in which the shielding portions of the cable are fixed using 2 types of clamp, which are inserted in between the plug cases.
· With a dedicated screw to enable connections of drain wires.
· Can be easily assembly using soldering or crimping.
[Applications]
· Useful for various types of wiring work.
Plug Case for CTH Series Rectangular Connectors

Plating has been applied to the ABS resin to provide a strong and lightweight design which is also effective in shielding against electromagnetic waves
Main Features of CTH Series D-Sub Connector Plug Case (Product With EMI Measures)
| Connector Type | Other | |
|---|---|---|
| Locking Method | Screw fastening | |
| Operating Temperature Range (Max.) | 65°C | |
| Operating Temperature Range (Min.) | -55°C | |
Main Specifications
| Part Name | Materials | Finish | ||
|---|---|---|---|---|
| Plug case | ABS resin | Chrome plating on nickel base | ||
Materials/Processing
Product Outline Drawing And Dimensions
HDE Series

HDE-CTH(10)

Series dimensional drawing

Side view diagram
| Product No. | HRS No. | Number of Contacts | |||
|---|---|---|---|---|---|
| HDE-CTH(10) | 211-0276-1 10 | 9 | |||
| HDE-CTH(4-40)(10) | 211-0309-9 10 | ||||
| HDE-CTH1(10) | 211-0621-8 10 | ||||
| HDE-CTH1(4-40)(10) | 211-0865-2 10 | ||||
HDA Series

HDA-CTH(10)

Series dimensional drawing

Side view diagram
| Product No. | HRS No. | Number of Contacts | |||
|---|---|---|---|---|---|
| HDA-CTH(10) | 211-0277-4 10 | 15 | |||
| HDA-CTH(4-40)(10) | 211-0346-5 10 | ||||
| HDA-CTH1(10) | 211-0622-0 10 | ||||
| HDA-CTH1(4-40)(10) | 211-0882-1 10 | ||||
HDB Series

HDB-CTH(10)

Series dimensional drawing

Side view diagram
| Product No. | HRS No. | Number of Contacts | |||
|---|---|---|---|---|---|
| HDB-CTH(10) | 211-0278-7 10 | 25 | |||
| HDB-CTH(4-40)(10) | 211-0347-8 10 | ||||
| HDB-CTH1(10) | 211-0306-0 10 | ||||
| HDB-CTH1(4-40)(10) | 211-0532-0 10 | ||||
HDC Series

HDC-CTH(10)

Series dimensional drawing

Side view diagram
| Product No. | HRS No. | Number of Contacts | |||
|---|---|---|---|---|---|
| HDC-CTH(10) | 211-0274-6 10 | 37 | |||
| HDC-CTH(4-40)(10) | 211-0348-0 10 | ||||
| HDC-CTH1(10) | 211-0443-1 10 | ||||
| HDC-CTH1(4-40)(10) | 211-0818-2 10 | ||||