PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type)

Caution
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon.
Product Description
It is a board-to-board connection connector that conforms to the DIN standard. It has a wide variety of variations and supports various connections.
[Features]
·DIN standard compliant: Compliant with IEC603-2/DIN 41612 standard.
·Variations of the number of positions: 16 types of 10, 16, 20, 24, 28, 30, 32, 44, 48, 50, 64, 90, 96, 100, 128, 144 positions are available.
·2-point terminal contact structure: The PCN10 series has a highly reliable double-sided 2-point contact structure.
·Rich applications: DIN standard types B, C, R and Q are available.
·Flux rise prevention products are available.
·A simple lock pin for temporary circuit board fixing is also available.
·Stacking variation: With the PCN10H series, 5 types of board spacing of 25, 30, 35, 40, and 45 mm can be set.
·With circuit protection function: The PCN10MC series uses a sequence structure as a circuit protection function.
·Cable connector: IDC connectors for ribbon cables are available.
·The manufacturer has crimp connectors that can be used with AWG #26 to 30 cables.
[Applications]
·Computers, control equipment, electronic exchanges, measuring equipment, etc.