(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
5 mm pitch 8‑A (maximum) circuit board-to-cable rectangular connector with lock.
[Features]
· A low profile model with a mounting height of 22.5 mm. Supports potting up to 9 mm.
· Equipped with a mechanism which completely prevents reverse insertion and insertion between dissimilar poles when mating sockets and pin headers.
· Glass-reinforced resin has been adopted for the pin header case as a measure against solder cracking caused by heat shrink.
· The pin headers feature a guide post that prevents reversed insertion to circuit boards.
· Adopts the outer method complete lock mechanism.
· Electrification up to 8 A is possible.
· Compliant to UL and CU-L standard.
· Supports use with glow wires (compliant with IEC 60695-2-11).
[Applications]
· Supports potting, and is ideal for connecting internal power supplies in equipment.
The DF5 Series is ideal for connections to power supplies inside equipment
Single-row type
Double-row type
Product | DF5-1822SC |
---|---|
Series | DF5 |
Connector Type | Contacts |
Rated Current | 8 A |
Rated Voltage (AC) | 500 V AC |
Number of Matings and Un-Matings | 30 |
Product Information | |
---|---|
Product Name | DF5-1822SC |
HRS No. | CL0676-0002-4-00 |
Basic Performance | |
---|---|
Connector Type | Contacts |
Rated Current | 8 A |
Rated Voltage (AC) | 500 V AC |
Number of Matings and Un-Matings | 30 |
Contact Plating | Tin |
Wiring Method | Crimp |
Compatible Wire Type | Discrete wire |
Compatible Wire Size (AWG) | AWG 22 to 18 |
Operating Temperature Range | -35 to 85°C |
Mechanical Performance | |
---|---|
Plating Thickness | 1 µm |
Electrical Specifications | |
---|---|
Withstand Voltage | 1,500 V max. |
Product Size | |
---|---|
UL-Type of Wire/Cable | UL 1007 |
Compatible Wire Coating Outer Diameter | 1.500 to 2.200 mm |
Packaging Specifications | |
---|---|
Sales Unit | Pack |
Sales Units | 100 pcs. |
Product Weight | 0.39 g |
Product | DF5-1822SCF |
---|---|
Series | DF5 |
Connector Type | Contacts |
Rated Current | 8 A |
Rated Voltage (AC) | 500 V AC |
Number of Matings and Un-Matings | 30 |
Product Information | |
---|---|
Product Name | DF5-1822SCF |
HRS No. | CL0676-0001-1-00 |
Basic Performance | |
---|---|
Connector Type | Contacts |
Rated Current | 8 A |
Rated Voltage (AC) | 500 V AC |
Number of Matings and Un-Matings | 30 |
Contact Plating | Tin |
Wiring Method | Crimp |
Compatible Wire Type | Discrete wire |
Compatible Wire Size (AWG) | AWG 22 to 18 |
Operating Temperature Range | -35 to 85°C |
Mechanical Performance | |
---|---|
Plating Thickness | 1 µm |
Electrical Specifications | |
---|---|
Withstand Voltage | 1,500 V max. |
Product Size | |
---|---|
UL-Type of Wire/Cable | UL 1007 |
Compatible Wire Coating Outer Diameter | 1.500 to 2.200 mm |
Packaging Specifications | |
---|---|
Sales Unit | Reel |
Sales Units | 5,000 pcs. |
Product Weight | 0.18 g |
Rating | Rated Current | Number of rows | Number of Contacts | AWG#18 | AWG#20 | AWG#22 | Operating Temperature Range | -35 to 85°C (Note 1) | |
---|---|---|---|---|---|---|---|---|---|
Single-row | 2 to 10 contacts | 8 A | 6 A | 5 A | |||||
Double-row | 4 contacts | ||||||||
6 contacts | Operating humidity range | 40 to 80% | |||||||
8-contacts | 7 A | ||||||||
10 contacts | |||||||||
12 contacts | 4 A | Storage temperature range | -10 to 60°C (Note 2) | ||||||
14 contacts | 5 A | ||||||||
16 contacts | |||||||||
Rated voltage | Standard | 500 V AC/DC | File number and certification number UL: E52653 C-UL: E52653 | Storage humidity range | 40 to 70% (Note 2) | ||||
UL/C-UL | 500 V AC/DC |
Item | Standard | Conditions | |
---|---|---|---|
1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC | |
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Leave at 1,500 V AC for 1 min. | |
3. Contact resistance | 30 mΩ or less | Measure at 100 mA | |
4. Single unit insertion/extraction force | Min. 0.3 N (30 gf), Max. 4.5 N (450 gf) | Measure using a steel pin of 1.14 ±0.002 mm | |
5. Vibration resistance | There shall be no discontinuity for 10 μs or greater. | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours | |
6. Humidity resistance | Contact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | |
7. Temperature cycle | Contact resistance: 30 mΩ or less, Insulation resistance: 1,000 MΩ or more | (-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles | |
8. Durability (Mating / Un-mating) | Contact resistance: 30 mΩ or less | 30 mating / un-mating cycles | |
9. Solder heat resistance | No melting of resin parts affecting performance. | Flow: 260℃ for 10 seconds | Manual solder: Soldering iron temperature of 350°C for 3 seconds |
Product standards table
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state with board mounting.
Product | Part Name | Materials | Finish | UL Standard |
---|---|---|---|---|
Crimp socket | Insulator | Polyamide resin | (White) natural | UL94V-0 |
Crimp contacts for sockets | Contacts | Phosphor bronze | Tin plating | - |
Pin header | Insulator | Polyamide resin (glass fiber reinforced) | (Beige) natural | UL94V-0 |
Contacts | Brass | Tin plating | - |
Table of materials/finishes
Part Number |
---|
DF5-1822SC |
DF5A-2S-5C |
DF5A-3S-5C |
DF5A-4DS-5C |
DF5A-4S-5C |
DF5A-5S-5C |
DF5A-6DS-5C |
DF5A-8DS-5C |
DF5A-10DS-5C |
DF5A-1822SC |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number Of Pins | Connector Type | Rated Current (A) | Wiring Method | Plating of part touching terminal | Product Category | Specifications | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 158.14 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | - | 8 | Crimp | Tin | Socket contact | Coating outer diameter: 1.6mm, 1.8mm, 2.1mm | 18–22 | NA | NA | ||
฿ 37.01 | CONNECTOR | 25 Piece(s) | 3 Day(s) | 2 | [Cable Connection] Cable Connection | 8 | - | No terminal | Socket | Single row | - | 5 | 5 | |||
฿ 32.39 ฿ 26.61 | CONNECTOR | 1 Piece(s) | Same day | 3 | [Cable Connection] Cable Connection | 8 | - | No terminal | Socket | Single row | - | 5 | 5 | |||
฿ 16.19 | CONNECTOR | 10 Piece(s) | Available | 3 Day(s) | 4 | [Cable Connection] Cable Connection | 8 | - | No terminal | Socket | Double row | - | 5 | 5 | ||
฿ 36.19 ฿ 26.91 | CONNECTOR | 1 Piece(s) | Same day | 4 | [Cable Connection] Cable Connection | 8 | - | No terminal | Socket | Single row | - | 5 | 5 | |||
฿ 20.96 | CONNECTOR | 10 Piece(s) | Available | 3 Day(s) | 5 | [Cable Connection] Cable Connection | 8 | - | No terminal | Socket | Single row | - | 5 | 5 | ||
฿ 19.05 | CONNECTOR | 10 Piece(s) | Available | 3 Day(s) | 6 | [Cable Connection] Cable Connection | 8 | - | No terminal | Socket | Double row | - | 5 | 5 | ||
฿ 22.30 | CONNECTOR | 10 Piece(s) | Available | 3 Day(s) | 8 | [Cable Connection] Cable Connection | 7 | - | No terminal | Socket | Double row | - | 5 | 5 | ||
฿ 22.70 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | 10 | [Cable Connection] Cable Connection | 7 | - | No terminal | Socket | Double row | - | 5 | 5 | ||
฿ 217.16 ฿ 103.13 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Same day | - | - | 8 | Crimp | Tin | Socket contact | Coating outer diameter: 2.4mm, 2.6mm, 2.9mm | 18–22 | NA | NA |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Applicable pin/contact | Female | Allowable Voltage(V) | AC/DC500 | Connection direction | Straight |
Representative Standard | UL / CUL | Operating Temperature Range(°C) | -35 to +85 |
How can we improve?
How can we improve?