3A Compatible Ribbon Cable Connector, HIF4 Series

Caution
Product Description
3 A compatible 3.18 mm pitch ribbon cable connector.
[Features]
· Compared to the 1 A current capacity of product series such as the HIF3 series, etc. this model has a current capacity of 3 A to enable use for a wider range of applications.
· Includes a unique lock mechanism that guarantees outstanding reliability, even when subjected to vibration and impact.
· Includes a lever for both unlocking and automatic extraction, meaning no extraction tools are required.
· The compatible cable (UL2651) is an AWG#24 ribbon cable (7-core / 0.203 mm, jacket diameter of 1.0 to 1.2 mm).
[Applications]
· Computers, terminal equipment, various electronic equipment, OA equipment.
3‑A Compatible Ribbon Cable Connector

HIF4 Series
Specifications of HIF4 Series 3‑A Compatible Ribbon Cable Connector
Product Standards
| Rating | Rated current: 3 A Rated voltage: 300 V AC | Operating temperature range: -55 to +85°C (Note 1) Operating humidity range: 40 to 80% | Storage temperature range -10 to +60°C (Note 2) Storage humidity range 40 to 70% (Note 2) |
|---|
| Item | Standard | Conditions |
|---|---|---|
| 1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC |
| 2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 1,000 V AC r.m.s for 1 min. |
| 3. Contact resistance | 15 mΩ or less | Measure at 0.1 A |
| 4. Vibration resistance | There shall be no electrical discontinuity for 1 μs or greater. | 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours |
| 5. Humidity resistance | Insulation resistance: 1,000 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours |
| 6. Temperature cycle | There shall be no cracking or abnormalities with any of the parts. | (-65°C: 30 mins. > 15 to 35°C: Max. 5 mins. > 125°C: 30 mins. > 15 to 35°C: Max. 5 mins.) 5 cycles |
| 7. Durability (Mating / Un-mating) | Contact resistance: 15 mΩ or less | 500 times |
| 8. Solder heat resistance | No melting of resin parts affecting performance. | Solder bath: 260°C for 10 seconds |
| Manual solder: Soldering iron temperature of 360°C for 5 seconds |
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature range and humidity range covers non-conducting condition of installed connectors in storage, shipment or during transportation.
(Note 3) Information contained in this catalog represents general requirements for this product series. Contact us for the drawings and specifications for a specific part number shown.
(Note 4) Be aware that lock deformation may occur if an excessive load is placed on the inside of the lock.
Materials
| Part Name | Materials | Finish | Note | |
|---|---|---|---|---|
| Insulator | PBT resin | Black | UL94V-0 | |
| Contacts | Socket | Beryllium copper | Nickel plating + gold plating | - |
| Pin header | Phosphor bronze | Nickel plating + gold plating | ||
Product Outline Drawing And Dimensions

Socket type

Socket type dimensional drawing

Pin header right-angle type

Pin header right-angle type dimensional drawing

Pin header straight DIP type

Pin header straight DIP type dimensional drawing
PCB Dimensions

Pin header right-angle type
| Number of Contacts | A | B |
|---|---|---|
| 16 | 22.26 | 33.58 |
| 20 | 28.62 | 39.94 |
| 26 | 38.16 | 49.48 |
| 34 | 50.88 | 62.20 |
| 40 | 60.42 | 71.74 |
Pin header right-angle type PCB dimensions

Pin header straight type
| Number of Contacts | A | B |
|---|---|---|
| 16 | 22.26 | 39.98 |
| 20 | 28.62 | 46.34 |
| 26 | 38.16 | 55.88 |
| 34 | 50.88 | 68.60 |
| 40 | 60.42 | 78.14 |
Pin header straight type PCB dimensions
Type Shape

DS type

DSA type