1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3.96 mm Pitch, Direct-To-Circuit Board Connector, DF6 Series

CONNECTOR

3.96 mm Pitch, Direct-To-Circuit Board Connector, DF6 Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 39.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 3.96-mm-pitch circuit board to cable directly attached connector compatible with thick wires (AWG #18 to 22). Soldering work can all be done at once by using as a connector, and an increase in efficiency is possible.
[Features]
· Work efficiency increased.
· By using thick wires which were conventionally directly attached to the circuit board individually as a connector, this product enables soldering work to be done all at once.
· Achieves work efficiency increase of soldering work.
· Compact.
· Realizes size reduction while working with thick wires.
· Circuit board temporary fastening mechanism.
· Because it is inserted onto the circuit board by being gently press-fit, it is possible to temporarily fasten it to circuit boards.
[Applications]
· Internal power supply for various equipment.

Part Number
DF6-1P-3.96C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39.33

CONNECTOR 5 Piece(s) Available 5 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector series initials D/E/F D/E/F DF
Applicable pin/contact Male Number Of Pins 1 Connector Type Cable Connection
Rated Current(A) 5 Allowable Voltage(V) 300 Connection direction Straight
Plating of part touching terminal No terminal Product Category Plug Specifications Crimp case
Contact Pitch(mm) 3.96 Operating Temperature Range(°C) -35 to +85 Terminal pitch(mm) 3.96

Please check the type/dimensions/specifications of the part DF6-1P-3.96C in the 3.96 mm Pitch, Direct-To-Circuit Board Connector, DF6 Series series.