3.3 mm Pitch, Compact Circuit Board-To-Cable Connector For Internal Power Supply, DF33 Series

Caution
Product Description
Max 5A compatible even though it is compact. The device has high reliability with lock mechanism, error connection preventive mechanism and potting compatibility which is suitable for internal power supply connection.
[Features]
· It can make the maximum 5A power distribution if AWG20 cable is used.
· It prevents loosening by unexpected external impact by applying an outer lock system, complete lock.
· 2 different fitting shapes of products can be used to prevent error connection if a several numbers of identical pole are to be used.
· The pin headers feature a guide post that prevents reversed insertion to circuit boards.
· It can support potting process up to 6.5 mm.
· Each terminal is enclosed in a box and is independent.
· With this, it prevents short between inter-proximal terminals.
· The double locks can be mounted for use to stress on the cable, increase of crimp terminal fixed power and prevention of crimp terminal half-insert.
· Glass-reinforced resin has been adopted for the pin header as a measure against solder cracking caused by heat shrink.
· The lock insertion sensation has been improved and work is being carried out to improve work efficiency.
[Applications]
· Power supply devices and consumer devices (water heater and laundry machine) such as various electric devices, office devices and industrial devices, etc.