Discrete Wire Connector for Connection, DF3 Series (2 mm Pitch)

Brand :
HIROSE ELECTRIC

Caution

    Product Description

    Rectangular connector for board-to-cable, cable-to-cable, and board-to-board connections.
    [Features]
    · Abundant variations to be compatible with circuit board designs.
    · Crimp sockets, receptacles, pin headers and in-line plugs.
    · 2 mm pitch.
    · UL / CSA Standards compliant.
    · Supports use with glow wires (compliant with IEC 60695-2-11).
    [Applications]
    · For all types of OA equipment, including copy machines and printers.

    Wide Variation of 2‑mm Pitch Rectangular Connectors For Circuit Board Designs

    Can be used for all types of OA equipment including copiers and printers.

    Can be used for all types of OA equipment including copiers and printers.

    Main Features of DF3 Series 2‑mm Pitch Board-to-Cable Connectors (Single-Row Contacts Type)

    Product Standards

    RatingRated current
    (Note 1)
    CrimpWire sizeAWG#22 to 24: 3 AOperating Temperature Range-55 to 105°C (Note 2)
    AWG#26: 2 AOperating humidity range40 to 80% (Note 3)
    AWG#28: 1 AOperating Temperature Range-10 to 60°C (Note 4)
    Insulation displacementWire sizeAWG#26, 28: 1 A
    Operating humidity range40 to 70% (Note 4)
    Rated voltageCrimp250 V ACInsulation displacement100 V AC
    UL-CSA Safety Standard Certified Standard Values
    RatingRated CurrentWire sizeAWG#24: 3 A
    AWG#26: 2 A (Note 5)
    AWG#28: 1 A
    Rated voltage30 V AC

    UL/CSA safety standard File No.
    UL: E52653
    CSA: LR95109

    ItemStandardConditions
    1. Insulation resistance1,000 MΩ or moreMeasure at 500 V DC
    2. Withstand voltageThere shall be no flashover or dielectric breakdown.Energize at 650 V AC for 1 min.
    3. Contact resistance30 mΩ or lessMeasure at 100 mA
    4. Single unit insertion/extraction forceMin.: 0.3 N (30 gf), Max. 4.4 N (450 gf)Measure using a steel pin of □0.5 ±0.002 mm
    5. Vibration resistanceThere shall be no discontinuity for 1 μs or greater.Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours
    6. Humidity resistanceContact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or moreLeave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours
    7. Temperature cycleContact resistance: 30 mΩ or less, Insulation resistance: 1,000 MΩ or more(-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles
    8. Durability (Mating / Un-mating)Contact resistance: 30 mΩ or lessTin-plated: 30 timesGold-plated: 50 times
    9. Solder heat resistanceNo melting of resin parts affecting performance.DIP typeFlow: 260°C for 10 secondsManual solder: Soldering iron temperature of 300°C for 2 seconds
    SMT typeReflow: Using the recommended temperature profileManual solder: Soldering iron temperature of 300°C for 3 seconds

    (Note 1) The rated current may vary depending on the wire size used. Only the rating of the header is 3 A.
    (Note 2) The mating partner is a crimp type. The upper limit of the operating temperature range of any other type of mating partner (ID type / receptacle) is 85°C. This includes temperature increases caused by the flow of current.
    (Note 3) Avoid condensation when using.
    (Note 4) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
    (Note 5) The mating partner is a crimp type. The ID type has a rating of 1 A.

    Materials and Processing

    ProductPart NameMaterialsFinishUL Standard
    Crimp socketInsulatorPolyamide resinBlackUL94V-0
    Crimp contacts for socketsContactsPhosphor bronzeTin plating or gold plating-
    ID socketInsulatorPolyamide resinBlackUL94V-0
    ContactsPhosphor bronzeTin plating or gold plating-
    ReceptacleInsulatorPolyamide resinBlackUL94V-0
    ContactsPhosphor bronzeTin plating or gold plating-
    Pin headerInsulatorPolyamide resinBlackUL94V-0
    ContactsBrassTin plating or gold plating-
    SMT pin headerInsulatorPolyamide resinBeigeUL94V-0
    ContactsBrassTin plating or gold plating-
    BracketBrassTin plating-
    In-line plugInsulatorPolyamide resinBlackUL94V-0
    In-line plug contactContactsPhosphor bronzeTin plating or gold plating-
    In-line adapterInsulatorPolyamide resinBlackUL94V-0
    ContactsBrassTin plating-
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DF3-22SC | Discrete Wire Connector for Connection, DF3 Series (2 mm Pitch) | HIROSE ELECTRIC | MISUMI Thailand