Discrete Wire for Connection, DF1E Series (2.5 mm Pitch)

Brand :
HIROSE ELECTRIC

Caution

    Product Description

    2.5 mm pitch full-lock type for discrete wire connections (UL / CAN/UL-certified product).
    [Features]
    · Adopts the full-lock mechanism features an inner lock system.
    · Can prevent disengagements due to unexpected external shock.
    · UL / CAN/UL-certified product.
    · Plus full-lock function.
    · Increased crimp terminal fixation force and prevention of semi-insertion.
    · Adopts a molded lance.
    · Prevents mis-insertion.
    · Solder crack prevention measures.
    · Potting (resin filling) compatible.
    · Cost reduction of production facilities.
    · Various applications.
    · Supports use with glow wires (compliant with IEC 60695-2-11).
    [Applications]
    · Convenient for various types of wiring.

    Main Features of DF1E Series 2.5‑mm Pitch Board-to-Cable Connector With Lock

    Added full-lock function / Inner-lock system full-lock mechanism / Mis-insertion prevention

    Added full-lock function / Inner-lock system full-lock mechanism / Mis-insertion prevention

    Can be double locked

    Can be double locked

    Added full-lock function

    The full-lock mechanism features an inner lock system. This mechanism prevents disengagements due to unexpected external shock.

    Increase in crimping contact fixation force and semi-insertion prevention

    The double lock is activated for the usage method in which stress is applied to the cable, to increase crimping contact fixation force, and to prevent the semi-insertion (incomplete insertion) of the crimping contact.

    Adopts a molded lance

    A molded lance has been adopted as the contact lances may become deformed due to terminal entanglement after crimping.

    Prevents mis-insertion

    Equipped with a mechanism which completely prevents reverse insertion and insertion between dissimilar contacts.

    Solder crack prevention measures

    Glass-reinforced resin has been adopted for the pin header as a measure against solder cracking caused by heat shrinkage.

    Potting (resin filler) compatible

    Pin headers in which potting is possible are available in the product lineup. Low-profile (in-house comparison) models with a mounting height of 19.8 mm (no retainer) compatible with potting of up to 8 mm are available.

    Reduced production equipment costs

    Because DF1B series crimping contacts are used for the female contacts, there is no need to invest in new equipment. However, if applying a retainer with a wire of AWG#22 or higher, please use DF1E crimp contacts. Female in-line crimp contacts are used in combination with DF1B applicators so there is no need to investment in new equipment.

    Wide range of applications

    Circuit board soldered DIP types and in-line types with a wide range of applications are available within the same product series.

    Compliant with UL and C-UL standards
    Supports use with glow wires (compliant with IEC 60695-2-11)

    Product Standards

    RatingRated Current (Note 1)
    AWG#20 to 24: 3 A
    26: 2 A
    28: 1 A
    30: 0.5 A
    Rated Voltage 250 V AC
    Operating temperature range: -35 to +85°C (Note 2)
    Operating humidity range 40 to 80%
    Storage temperature range -10 to +60°C (Note 3)
    Storage humidity range 40 to 70% (Note 3)
    Ratings of UL and C-UL Standard Compliant Products
    RatingRated CurrentAWG#20 to 22: 3 A
    AWG#24 to 28: 1 A
    AWG#30: 0.5 A
    Rated voltage30 V AC

    UL, C-UL File No. E52653
    (C-UL applicable country: Canada / UL applicable country: U.S.A.)

    ItemStandardConditions
    1. Contact resistance30 mΩ or lessMeasure at 20 mV or less and 1 mA
    2. Insulation resistance1,000 MΩ or moreMeasure at 500 V DC
    3. Withstand VoltageThere shall be no flashover or dielectric breakdown.Apply 650 V AC of voltage for 1 min.
    4. Single unit insertion/extraction forceMin. 0.29 N, Max. 4.41 NMeasure using a steel pin of □0.635 ±0.002
    5. Durability (insertion/extraction)30 mΩ or less30 insertions and extractions
    6. Vibration resistanceThere shall be no discontinuity for 1 μs or greater.Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm. Three directions, 2 hours
    7. Shock resistanceThere shall be no discontinuity for 1 μs or greater.Acceleration: 490 m/s2, 11 ms, Half sine wave, Three times each in 3 directions
    8. Humidity resistance30 mΩ or lessLeave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours
    9. Temperature cycle30 mΩ or less(-55°C: 30 mins > 5 to 35°C: 5 mins > 85°C: 30 mins > 5 to 35°C: 5 mins) 5 cycles
    10. Solder Heat ResistanceNo deformation of components affecting performance.Flow: 260°C, 10 seconds
    Manual soldering - Soldering iron temperature: 300°C for 3 seconds

    Note 1: The rated current may vary depending on the wire size used. The rating of the header is 3 A.
    (Note 2) This includes temperature increases caused by the flow of current.
    (Note 3) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.

    Product Specifications

    Connector TypeContacts, sockets, headers, in-line plugs, accessories
    Compliance StandardsJIS, IEC
    Number of Contacts2, 10, 11, 12, 13, 14, 15, 3, 4, 5, 6, 7, 8, 9
    No. of Rows (Mating Part)1
    Mounting Pitch3 mm
    Opening Pitch2.5 mm
    Rated Current3 A
    Rated Voltage (AC)250 V AC
    Number of Matings and Un-Matings30, 50
    Board Mounting MethodThrough-hole DIP
    Opening DirectionStraight
    Board Mounting StyleStandard on-board
    Panel Mounting MethodSnap-in
    Contact PlatingGold, tin
    Wiring MethodCrimp
    Compatible Wire TypeDiscrete wire
    Compatible Wire Size (AWG) Min.AWG 22, 28
    Compatible Wire Size (AWG) Max.AWG 20, 24
    Operating Temperature Range (Max.)85°C
    Operating Temperature Range (Min.)-35°C
    Glow Wire CompatibleYes

    Product Materials

    ProductPart NameMaterialsFinishFlame-Retardant Standard
    SocketInsulatorPolyamide resinNatural (white)UL94V-0
    HeaderInsulatorPolyamide resin (glass-reinforced)Natural (beige)UL94V-0
    ContactsBrassTin or gold plated-
    In-line plugInsulatorPolyamide resinNatural (white)UL94V-0
    RetainerInsulatorPolyamide resinBlackUL94V-0
    Crimp contactContactsPhosphor bronzeTin or gold plated-

    Product Usage Precautions

    1. Recommended soldering conditions

    • Flow conditions for automatic soldering devices - Solder temperature: 260°C, Soldering time: within 10 seconds
    • Manual soldering conditions - Soldering iron temperature: 300°C, Soldering time: within 3 seconds

    2. Cleaning conditions

    • If washing with potting-compatible headers, be aware that any residual cleaning solutions within the connector may cause malfunctions to occur.

    3. Precautions

    • Forcible extraction of connectors may cause connector damage to occur. If extraction is difficult, gently push in the connector and engage the lock to facilitate extraction.
    • Depending on the wiring layout within equipment, tension may be applied to the wires, possibly causing the contacts to become disengaged. The manufacturer recommends the use of a retainer when this happens.
    • Incomplete insertion of the contact can be prevented by mounting a retainer; however, mounting of a retainer might not be possible when the contact protrudes beyond the socket. Insert the contact securely and then mount the retainer.
    • If the potting process is implemented, be sure to fill the connector with resin with due consideration given to the surface tension of the resin.
    • Depending on the manufacturing lot of this product or its storage state following manufacture, the color/hue of the product may change slightly. However, this does not affect performance.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DF1E-2022SCA | Discrete Wire for Connection, DF1E Series (2.5 mm Pitch) | HIROSE ELECTRIC | MISUMI Thailand